| Pitch | Circuits | Current | Voltage |
|---|---|---|---|
| 2.00 to 7.65mm | 2 to 31 | Up to 100.0A | Up to 320V |
Features and Benefits
The Extreme EnergetiC Connector system is capable of handling up to 60% more current per blade bay than other products on the market, giving customers more current per linear inch.
This connector system is available with vertical and right-angle receptacles and right-angle plug options. Paired with the modular dovetail construction, these products allow for unique solutions for high-power applications.
Datasheets and Guides
Applications by Industry
EV charging stations
Electric vehicle charging
Power supplies
Rack servers
Servers
Generators
High-voltage power-tool batteries
LED lighting
Power distribution systems
Smart LED screens
Solar batteries
Cellular base stations
Power supplies
Routers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.