Skip to main content
Milli-Grid Connectors

Milli-Grid Connectors

A high-density connector system based on a 2.00 by 2.00mm grid pattern that offers complete design flexibility for wire-to-board, board-to-board and cable-to-board applications.

Style Pitch Current Circuits Operating Temperature
Board-to-board
Cable-to-board
Wire-to-board
2.00mm 4.5A 2 to 50 0 to +75°C

PCB Headers

Milli-Grid BMI PCB Header

PCB Receptacles

Milli-Grid PCB Receptacle

Connector Housings

Milli-Grid Receptacle Housing

Crimp Terminals

Connector Accessories

Milli-Grid Strain Relief

Power and Signal Cable Assemblies

Milli-Grid-to-Milli-Grid OTS Cable Assembly 2185091102

Features and Benefits


Available in gold or tin-plated, Molex’s Milli-Grid family includes crimp terminals, housings, headers and receptacles. Receptacles are available in single- and dual-row versions with a variety of mating and termination options. Headers are available in shrouded and unshrouded styles.


Save installation time while reducing the risk of contact damage
Blind-mate interface (BMI)

Available gold or tin
Tin provides cost-savings, low contact resistance and good solderability

Center polarization key
Prevents mismating

IDT receptacle strain relief (optional)
Enhances cable retention

Locking windows
Ensure firm locking to receptacle

Early entry system crimp terminals
Provides longer pin wipe for a more reliable contact

Locking ramps
Provide strong retention force to header

Center polarization slot
Prevents mismating

Marking feature
Provides marking for first circuit location

Videos


Molex - Product Spotlight - Milli-Grid BMI

Applications by Industry


Car audio
Data / Telemetry
GPS

Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine

Measuring equipment
Patient monitors
Surgical systems

Routers and switches
Servers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.