Skip to main content
A Micro-Fit+ header on a PCB with a mating receptacle housing connector terminated with discrete wires.

Micro-Fit+ Connectors

Experience enhanced performance and reliability in a compact form factor by leveraging Micro-Fit+ Connectors. These products reduce mating force by 40% for more reliable assembly and provide benefits including cost savings, easy assembly and design flexibility. An Open Compute Project (OCP) 12V connector option is also available to meet the rigorous demands of miniaturizing energy systems without compromising power needs.

Current Pitch Wire Gauge Operating Temperature
Up to 13.5A 3.00mm 28 to 16 AWG -40 to +125°C

PCB Headers

Micro-Fit+ Vertical Header 2068320821

Connector Housings

Micro-Fit+ Plug Housing 2159222401

Crimp Terminals

Micro-Fit+ Crimp Terminal 2064600011

Connector Accessories

Micro-Fit+ TPA Retainer 2064620700

Cable Assemblies

Micro-Fit+ Pre-Crimped Lead 367693065

Versa Color Connectors

Micro-Fit+ receptacle housings shown in a variety of colors.

PCIe 5.0 Products

Micro-Fit+ PCIe CEM5 Receptacle Housing 2191140161

OCP M-PIC Products

Micro-Fit+ OCP M-PIC Connectors

Features and Benefits


As the demand for product miniaturization continues to rise, manufacturers require more power within a smaller footprint. Also, engineers require more design flexibility as additional functionalities are required in products. Operators face more complex procedures requiring multiple tasks that lead to mis-mating and increased mating force.

Designed to meet environmental, health and safety (EH&S) regulations and reduce mating force, Micro-Fit+ Connectors offer colored, mechanically keyed connectors for easy assembly with selective mating, helping prevent connector mis-mating. Operators benefit from easier assembly while increasing productivity and lowering risk of injury. These connectors also offer up to a 40% mating-force reduction, minimizing operator fatigue which can result in increased productivity.

Addressing the need for more power within a smaller footprint, Micro-Fit+ OCP M-PIC 12V Connectors support up to 864W in peripheral devices as defined within OCP M-PIC specifications. This connector solution enables high-power delivery without increasing the connector size, making it ideal for data center and server applications. Additionally, Micro-Fit+ products are halogen-free and Glow Wire capable, allowing manufacturers to adhere to environmental compliance and operator safety standards, including European regulations.

Exceptional Space Savings

With its unique keying design, the Micro-Fit+ Connectors offer up to 13.5A with a 3.00mm pitch to deliver high-current capacity for a diverse range of applications, using the same amount of space that lower-current connectors occupy.

Micro-Fit+ vertical header.

OCP and PCIe Specified

For increased power, Micro-Fit+ OCP M-PIC 12V Connectors support up to 864W in peripheral devices as defined within OCP M-PIC specifications. This connector solution delivers high power without increasing the connector size, offering significant space savings for enhanced functionality.

Micro-Fit+ OCP Connector.

Glow Wire Capable

Micro-Fit+ Connectors feature a UL 94 V-0/Glow Wire combination resin that reduces the cost of materials and labor, allowing customers to meet the European standard for electrical requirements.

Micro-Fit+ connector header in a right-angle orientation with 94 V-0/Glow Wire resin.

Eases assembly for decreasing operator fatigue
Due to a 40% mating force reduction, less time and physical effort are required for connector mating.

Provides design flexibility
These connectors have a small PCB footprint, enabling more design functionality for engineers who need to overcome space limitations.

Helps prevent mis-mating
Using multiple color-keyed options and selective mating, these connectors help ensure operational safety and efficient assembly.

Saves time and resources while reducing labor costs
Reflow options are available, streamlining the assembly process by enabling automation and simultaneous soldering.

Provides stability and security for the terminals inside the receptacle
The enhanced terminal position assurance design helps prevent terminal backout, reducing intermittent failures and promoting proper terminal seating for robust connections in various applications.

Offers increased functionality
Hybrid power and signal solutions allow designers to have more options for various component functions.

Videos


Micro-Fit+ Connector System

The Micro-Fit+ Connector pairs the 3.00mm pitch of Micro-Fit 3.0 Connectors with an increased current capability of up to 13.5A and a 40% reduced mating force. Due to its flexible design, these connectors also deliver a small footprint for exceptional space savings.

Low Power and Signal, Potting-Capable Vertical Headers

Need to protect your connectors from water and dust ingress to ensure better electrical performance? PCB potting offers a great solution to help prevent corrosion, avoid contamination and enhance physical stability. Molex offers a versatile range of potting-capable, low power and signal connectors that are ideal for numerous applications.

Low Mating Force (LMF) Connectors for Improved Ergonomics

Connector misalignment can lead to inefficiencies, and operator fatigue may result in safety concerns. Learn how insertion-force-reduction connectors effectively mitigate these challenges while meeting the demands of highly functional electronics.

Colored Mechanically Keyed Products

Colored mechanically keyed products from Molex help prevent mis-mating, resulting in faster assembly and avoiding connector cross-mating. Discover a broad range of connectors with color and keying options.

Applications by Industry


Interior automotive devices
Non-sealed applications
Telemetrics

Edge compute equipment (OCP)​
Routers and switches
Servers
Storage

Routers and switches
Servers
Storage

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


Are Micro-Fit and Micro-Fit+ intermatable?​

No, they do not mate. The standard Micro-Fit product family and Micro-Fit+ product family do not mate together as they have different keying and polarization. ​

What is the benefit of using Micro-Fit+ over standard Micro-Fit?​

Micro-Fit+ has a higher current rating in a compact package, perfect for automotive or datacom end applications.​

Why would customers be interested in Micro-Fit+ having a lower mating force compared to standard Micro-Fit part numbers?​

Provides improved overall ergonomics within the connector system. A lower mating force is a design factor intended to maximize productivity by minimizing operator fatigue and discomfort.

What are Micro-Fit+ OCP M-PIC Connectors?​

Micro-Fit+ OCP M-PIC Connectors are hybrid power and signal connectors standardized by the Open Compute Project under the Data Center-Modular Hardware System (DC-MHS) initiative. It is designed to simplify and standardize the connectivity from the host processor module to peripheral devices within servers.​

Fit Family Connectors

Designing for both compact spaces and higher power can create challenges when connector platforms are not scalable. The Fit Family from Molex provides a comprehensive range of connectors designed to scale from space‑constrained to high‑power applications. Engineers can experience exceptional design flexibility with this connector solution that balances footprint, current capability and reliability, while reducing mis‑mating with color coding, mechanical keying and blind-mating interfaces.

Molex Fit Family connectors