Features and Benefits
Optical network architects need scalable east-west bandwidth solutions for AI training and inferencing without continual fabric redesign, while minimizing power and thermal overhead as network speeds and port counts increase. Designs with unnecessary optical-electrical-optical (OEO) conversions often increase costs and complexity, making it difficult to meet tight optical link budgets for longer reaches. Quick reconfigurations for job scheduling, isolation or maintenance without manual recabling or disruptions are also necessary and should be designed for improved availability, serviceability and supply chain readiness for deployment.
Optical circuit switches (OCS) establish direct optical paths using micro-electrical-mechanical system (MEMS) mirrors, avoiding energy-inefficient OEO conversions and reducing power and thermal overhead along the data path. Using software-controlled connections, OCS can be quickly reconfigured to adapt fabrics to changing traffic patterns and job schedules without manual recabling. In high-availability environments, portioning control across multiple drivers helps limit the impact of component events and supports serviceability at scale.
The High-Radix OCS Platform from Molex supports up to 544x544 ports with a roadmap to support 1,000+ ports, enabling fewer switch tiers and hops with software-reconfigurable connectivity as workloads evolve. Low insertion loss extends optical reach with fewer amplifiers and regenerators, simplifying optical power budgeting. With improved serviceability and a reduced blast radius, sixteen hot-swappable MEMS driver cards help limit impact during on-site field service, reducing downtime. A SONiC-based OCS Network Operating System helps operators integrate management tools and automatically recalibrate mirrors, saving time and costs. With proven high-volume manufacturing processes and a robust global supply chain capability for mass deployments, the Molex OCS platform is an ideal solution for optical network architects.
Applications by Industry
Optical Circuit Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is an optical circuit switch?
Optical circuit switches (OCS) establish direct optical paths using micro-electrical-mechanical system (MEMS) mirrors, avoiding energy-inefficient optical-electrical-optical (OEO) conversions and reducing power and thermal overhead along the data path.
What makes an optical circuit switch high-radix?
A high-radix OCS platform is an optical circuit switch designed with a very large number of ports—typically 300x300 or larger. The Molex High-Radix OCS platform supports up to 544x544 ports, with a roadmap to support 1,000+ ports.
Is the Molex optical circuit switch (OCS) platform an off-the-shelf product?
The OCS platform from Molex is not an off-the-shelf product. It is a scalable platform that can be tailored to specific network requirements. Molex engineering teams collaborate with architects to customize the right solution for specific applications.
How is the Molex High-Radix Optical Circuit Switch (OCS) Platform different from competing start-up platforms?
Molex combines industry-leading port density, a low-loss design, mature process reliability, and the manufacturing scale to supply large-scale deployments.
Does Molex provide orchestration software?
Molex does not provide orchestration software, but the OCS platform supports software control and integration into existing orchestration stacks including SONiC and other alternative platforms. Molex engineering teams work with architects to implement their preferred software control plan.