| Signal Speed: | Density: | Impedance: |
|---|---|---|
| 40, 56 Gbps | 80 | 90 Ohms |
Product Highlights
Features and Benefits
Overview
The Impel Backplane Interconnect System provides the footprint and interface that enables customers to migrate to data rates up to 40 Gbps, without completely re-designing their architecture or replacing hardware already placed in the data-center, while meeting the mechanical density requirements being driven by the industry.
Impel Plus Backplane Connector System achieves data rates up to 56 Gbps while delivering optimal signal integrity with grounding tail aligner that minimizes impedance discontinuities and reduces crosstalk. Additionally, an innovative signal interface improves insertion loss over in-line beams, pushing frequencies past 30 GHz.
Prototyping cable assemblies requires tooling. Therefore, costs generated to prototype a system can be significant. Impel and Impel Plus Backplane Cable Assemblies solve tooling start-up costs by providing a completed assembly.
Once prototyping is complete, customers typically need to create drawings and assign resources to find a supplier to build cable assemblies for end products. Molex builds cable assemblies to provide one-source solutions. This eliminates customers’ design requirements and the need to find another vendor to build assemblies.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.