| Current | Circuits | Height | Width |
|---|---|---|---|
| 0.3A signal; 3.0/4.0/9.0A nail | 12 to 160 | 0.50, 0.60, 0.80mm | 2.00, 2.40mm |
Features and Benefits
As the demand for smaller components rises, engineers are challenged to meet the requirements for high performance in compact designs. Quad-Row Connectors deliver up to 3.0A in a fine pitch, low-profile design. These connectors meet today’s miniaturization demands without sacrificing performance.
Quad-Row Connectors also support standard SMT processes and feature an armored and overmolded nail with interior cover, providing a robust package and preventing damage to the connectors. This allows for easy operability, avoiding the risk of connector damage during the mating process.
For efficient processing, device manufacturers seek high-volume production capabilities. Quad-Row Connectors are packaged in large reel size, facilitating increased manufacturing efficiency and boosting productivity.
Videos
Applications by Industry
Smartphones
Tablets
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Molex Quad-Row Connectors?
Molex Quad-Row Connectors are high-density, board-to-board connectors featuring four rows of contacts in a staggered-circuit layout. These connectors provide space-saving solutions with up to 30% board space reduction, enabling compact and sleek electronic designs.
What are the key features of Molex Quad-Row Connectors?
Molex Quad-Row Connectors offer a high-density connectivity solution with four rows of contacts in a compact design for space savings. These connectors feature secure locking mechanisms and robust plastic housings for durability. Quad-Row Connectors support high current and voltage ratings and are available in optional shielded versions, reducing EMI for improved signal integrity.
What are the typical applications for Molex Quad-Row Connectors?
Molex Quad-Row Connectors are ideal for space-constrained applications requiring high-density interconnects. These include wearable devices and smart electronics; mobile and handheld devices; consumer electronics including wireless earbuds; industrial and automotive electronics; and advanced technologies such as virtual reality (VR) and mixed reality (MR) headsets.
How do Molex Quad-Row Connectors help save space on PCBs?
With their unique staggered-circuit layout, Molex Quad-Row Connectors deliver up to 30% space savings compared to traditional connectors. This allows engineers to design smaller and sleeker devices without compromising performance.
What is the current rating of Quad-Row Connectors?
Quad-Row Connectors typically support current ratings up to 2.6 to 3.0A per contact, suitable for robust power delivery in compact packages.
What materials and design features enhance the reliability of Quad-Row Connectors?
Durable housing materials provide superior mechanical strength that enhances the reliability of Quad-Row Connectors. Their advanced metal-shielding options help maintain signal integrity by minimizing EMI. The staggered-pin layout reduces crosstalk and interference, enhancing electrical performance.