Infotainment, navigation, safety and driver-assist platforms present networking challenges due to different data rates, protocols and physical formats. Engineers are tasked with integrating these diverse electronics into increasingly confined spaces without sacrificing usability or functionality.
To coordinate interior features, connections need to employ USB, Ethernet and other high-speed protocols that enable low-latency communication and dependable system responsiveness. Compact and flexible form factors help engineers optimize space, while ruggedized, automotive-grade materials ensure long-lasting reliability under harsh operating conditions.
From high-speed infotainment links to sealed connections in critical safety systems, Molex delivers the in-cabin interconnects that OEMs and Tier 1 suppliers trust. The in-cabin connector portfolio is designed for high-speed data transmission, environmental resilience and mechanical stability to help engineers build a smarter, safer and more connected vehicle.