Skip to main content
Image

HSAutoLink Connectors

The HSAutoLink Connector portfolio provides robust sealed and unsealed interconnect solutions optimized for high-speed data transmission in transportation applications. Data rates up to 40Gbps for certain HSAutoLink variants support protocols such as LVDS, USB and DisplayPort. Full-length cable shielding and multiple keying options help ensure superior electrical performance and simplify assembly. 

Circuits Data Rates Protocols Operating Temperature
6 to 12 40Gbps (HSAutoLink C),
13.5Gbps (HSAutoLink II), 
2Gbps (HSAutoLink) 
USB 2.0,
USB 3.0,
USB 3.2 Gen 2x2,
LVDS,
DisplayPort
-40 to +105°C

PCB Headers

Cable Assemblies

Features and Benefits


With the proliferation of advanced driver assist systems (ADAS) and infotainment options, the automotive industry has seen a rapid rise in the number and complexity of devices in the vehicle. Systems including cameras, high-resolution displays and sensors require reliable and high-performance connectivity that can fit within compact spaces. 
 
The HSAutoLink system enables high-speed data connections for a variety of applications. Data rates up to 40Gbps (for HSAutoLink C) or 13.5Gbps (for HSAutoLink II) support protocols such as LVDS, USB 2.0 and 3.0, DisplayPort and FDP-Link4. The USCAR-compliant, automotive-grade connectors are ruggedized for reliable operation in harsh environments, with sealed and unsealed options as well as shielding to protect against electromagnetic interference (EMI). 
 
The HSAutoLink system also supports streamlined design and assembly processes, from off-the-shelf cable assemblies that simplify prototyping, testing and validation to multiple keying options and positive locks that accelerate assembly operations and improve reliability. Multiple HSAutoLink solutions are available to meet a variety of requirements, including USB Type C interfaces and hybrid connectors.

HSAutoLink

A USCAR-30 compliant solution complete with multiple keying options, full-length cable shielding for superior signal performance and reduced EMI, ideal for point-to-point in-vehicle connections.

Image

HSAutoLink II

Designed to meet increasing bandwidth requirements for advanced in-vehicle infotainment, telematics and camera devices.

Image

HSAutoLink C

Delivering high-speed data and power in a compact and robust automotive-grade form factor, sealed and unsealed HSAutoLink C Connectors utilize a Type C interface to help reduce module footprints while meeting USB 3.2 Gen 2x2 standards and beyond. 

hs

HSAutoLink Hybrid

An unsealed connection system designed to meet increasing bandwidth requirements for advanced in-vehicle infotainment, telematics and camera devices.

Image

Shrouds and latches standard:
Rugged connectors meet USCAR requirements

Standard Molex automotive and USB connector components used:
Provides ease-of-use and simplified assembly process

Flexible, expandable product family with data rates up to 5 Gbps,
available in 6 and 12 circuits:

Allows for combined links

Full-length cable shielding:
Superior signal performance and reduced Electro Magnetic Interference (EMI)

System uses proven Molex LFH terminal interface designed for high pin-count signal applications requiring high reliability and high-speed signaling performance:
Promotes high differential-signal bandwidth, extended cycle life and stable contact resistance

Plugs designed with fully protected shield case. Rear (soldering) side of right-angle header features closed shield:
Provides robustness and guarantees signal integrity

Off-the-shelf availability of headers and cable assemblies
Ready-to-use HSAutoLink and HSAutoLink II assemblies ensure quick-and-easy deployment to help reduce lead times.

Streamlined integration to speed design work
Standardized offerings that meet industry requirements and are available off the shelf help simplify the design integration process across various platforms.

Support for high-speed data transmission protocols
The HSAutoLink Connector System includes solutions that support USB 2.0, USB 3.0, USB 3.2 Gen 2x2, LVDS, FDP-Link4 and DisplayPort protocols for use with a diverse array of high-performance applications.

Datasheets and Guides



Automotive

High-Speed Cable Technology

Introducing the HSAutoLink Interconnect System: your reliable solution for point-to-point in-vehicle connections. With its USCAR-30 compliance, multiple keying options, and full-length cable shielding, this system ensures superior signal performance and minimizes Electro-Magnetic Interference (EMI). Experience seamless connectivity and peace of mind with the HSAutoLink Interconnect System.

Automotive

Integrated Technology

Introducing the HSAutoLink Interconnect System: a robust and cost-competitive solution designed to meet the increasing bandwidth requirements of connected vehicles. With data rates up to 13.5 Gbps, it supports advanced infotainment, telematics, and camera devices, offering seamless connectivity and signal integrity.

Applications by Industry


This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are the main applications for HSAutoLink Connectors?
HSAutoLink Connectors are primarily used in automotive applications such as infotainment systems, telematics, in-vehicle cameras and digital high-resolution displays. They are designed to support high-speed data transmission and robust connectivity.

What data speeds do HSAutoLink Connectors support?
The HSAutoLink Connector family includes options to support a range of requirements. HSAutoLink C Connectors support data rates up to 40Gbps, HSAutoLink II Connectors support data rates up to 13.5Gbps, and HSAutoLink Connectors support data rates up to 2Gbps. HSAutoLink solutions can support protocols such as USB 2.0, USB 3.0, USB 3.2 Gen 2x2, LVDS and DisplayPort—making them ideal for bandwidth-intensive applications.

Are HSAutoLink Connectors compliant with automotive standards?
Yes, HSAutoLink connectors are USCAR-30 compliant, ensuring they meet the automotive industry's rigorous performance and reliability standards.

What benefits do off-the-shelf cable assemblies provide?
Off-the-shelf cable assemblies offer quick availability, reducing lead times and streamlining the integration process. They deliver standardized designs that simplify deployment across various applications.

What assembly advantages do HSAutoLink Connectors offer?
HSAutoLink Connectors utilize standard Molex automotive and USB connector components to ensure ease of use, simplify assembly, and reduce time and complexity during installation.