Skip to main content
Image

5G mmWave RF Flex-to-Board Connectors

5G mmWave RF Flex-to-Board Connectors offer excellent signal integrity (SI) performance for high-speed, extreme RF applications, along with the robust mating features and PCB real-estate space savings needed in compact 5G mobile and other communication devices.

Configurations Intermediate Application
Signal: 2 - 4
Ground: 4 - 6
Power: 4 - 0
15 GHz
25 GHz
mmWave RF Antenna Module

PCB Receptacles

Molex 5G mmWave RF flex-to-board receptacle.

PCB Headers

Molex 5G mmWave RF flex-to-board plug.

Features and Benefits


Advanced 5G applications need maximum PCB space-savings, a superb price-to-performance ratio and a plethora of design features that will suit customer applications. The 5G15 connector, with its compact body size, offers maximum PCB space savings, supports frequencies up to 15 GHz, and features leading-edge design features that enable EMI shielding, robust mating, pin assignment for power and high-speed signal options (delivering greater design flexibility).

Customers want to avoid the risk of connector damage during the mating process. The 5G15 Series connector features wide alignment (pitch: 0.35mm, span: 0.30mm) to enable fast, easy mating. The connector’s overmold design prevents pin pullout while the strong and large power and ground nails prevent damage to the interconnects during mating.

Customers are looking for connectors that demonstrate versatility and usability over a wide range of application designs, functionality and variety. This 5G connector is highly versatile as a connector that can replace multiple coaxial cables when used over an FPC cable. It can also support 5G mmWave, Sub 6 GHz and 4G/LTE applications or combine RF and non-RF connections as a single connector to save PCB space and cost. Flexibility in pin assignment for power and high-speed signals can be achieved in antenna modules with 2 RF + 1.0A power; or 4 RF without power configurations.

In space-tight applications such as smartphones or wearable devices, the push for the use of increasingly finer pitch connectors poses several challenges such as lacking internal space for EMI shielding, making management of internal EMI effects difficult and the resultant signal degradation affects SI performance critical to 5G speeds. To overcome these challenges, the 5G25 series connector offers industry-leading SI performance to deliver to high-frequency (25 GHz) needs. Molex’s proprietary contact-shielding and isolation of RF terminals preserve a high level of SI performance needed for mission-critical 5G applications.

The delicate nature of these miniature connectors places the onus of high electrical reliability on their makers. The interconnects must be sufficiently robust to withstand rough handling or rigorous operating conditions of shock, vibration. Design flexibility is also critical if these connectors are to suit a huge spectrum of industry applications. The unique plug and receptacle design of the 5G25 series will address the mobile, wearables and 5G industry’s requirements for easy-to-deploy RF connectors to be easily and readily deployable in assembly processes requiring mating tolerance allowance while maintaining electrical contact reliability.

 

Frequencies up to 25 GHz for 5G applications with Molex’s 5G25 series

Phone makers, RF module developers, and chipset makers can leverage industry-leading 5G mmWave connectivity technologies from Molex. The 5G25 series delivers industry-leading SI performance and adding a center shield-in contact within the receptacle or plug isolates each row to boost the overall SI stability even more to meet the toughest 5G connectivity requirements.

The compact size of the 5G25 series offers elevated printed wiring board (PWB) design flexibility. Moreover, the 5G25 enables designers of RF antenna modules and mobile devices to combine RF and non-RF signals, which reduces the need for additional connectors while producing additional space and cost savings.

Female using a tablet with graphical representation of data.

5G25: Designed for fast, reliable assembly

While the 5G25 series facilitates fast, trouble-free assembly with excellent “click feeling” to prevent mismating, this ultra-compact connector features robust peel force to increase reliability and minimize the load on assembly operators or automatic assembly machines.

A view of a city skyline representing a connected world.

5G15 Series supports up to 15 GHz for high-speed applications in mobile and other extreme RF devices

With a compactness that maximizes PCB space savings, the Molex 5G mmWave RF Flex-to-Board Connector also includes other leading-edge features, such as EMI shielding and robust mating. Additionally, the ability to assign pins to both power and high-speed signals delivers much-needed design flexibility. These features, along with stable, high-speed capabilities, make this connector an excellent choice for 5G applications.

A person using a 5G-enabled mobile phone.

Robust connectivity features

The connectors Include a wide alignment (pitch: 0.35mm, span: 0.30mm) for fast, easy mating; plug overmold design that prevents pin pullout as well as strong, large power and ground nails that withstand damage to interconnects during mating. These robust mating and unmating features provide the reliability and connectivity needed by the entire application while speeding up assembly processing.

Abstract image of a chain representing a robust digial connection.

Highly versatile to replace multiple coaxial cables when used over an FPC cable

It can support 5G mmWave, Sub 6 GHz and 4G/LTE applications or combine RF and non-RF connections in a single connector to save PCB space and cost.

Additionally, flexibility in pin assignment for power and high-speed signals can be achieved in antenna modules (e.g., 2 RF plus 1.0A power or 4 RF without power configurations). Few connectors can match the versatility and design flexibility offered by this interconnect solution.

A pin map of a connector.

Armored split nail
Protects connector from damage during mating; allows for dual use as power or ground
(maximum current: 2.0A; 1.0A per pin X 2 pins)

Receptacle and plug center shield-in contact
Isolates each row contributing to a superior SI performance

Ground nail, RF signal pin, ground pin
Is designed with a signal pin that is isolated from other signal pins by a ground nail, ground pin and center shield to minimize EMI effects

Power (1.0A max.) or ground nail
Has a separation distance between 2 opposite rows of contacts that protects against EMI effects

Unique contact design of RF terminal with shielding
Enables high speed while offering space savings and robustness

Uniquely designed shield
• Offers full EMI shielding for superior SI performance while supporting mating positioning;
• Protects against potential RF contact buckling and shock caused by accidental drop

Applications by Industry


AR/VR devices
Smart home devices
Smartphones
Tablet PCs

5G and RF devices
IoT
Portable audio and navigation equipment

Patient monitoring systems
Therapeutic and surgical equipment

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


5G15 mmWave (15 GHz)

Does the 5G15 connector have other uses besides the above-mentioned examples?

The 5G15 connector is not confined to just being used as a 5G board-to-board connector or antenna. Any high-speed applications requiring digital RF connections up to 15 GHz can be supported by this product. Examples could be I/O (such as USB), cameras and more. The 5G15 connector can be used for non-RF or high-speed connections including, but not limited to the following: sensors, microphones, speakers and more.

What makes the 5G15 product different from an ordinary board-to-board connector?

The 5G15 Flex-to-Board Connector can replace multiple coaxial cables when used over an FPC cable. It can also support 5G mmWave, Sub 6 GHz and 4G/LTE applications or combine RF and non-RF connections as a single connector to save PCB space and cost.

What can the 5G15 connector be used for?

The 5G15 connector has multiple uses: a) It can replace the use of multiple coaxial cables by combining them as a single board-to-board connector. b) It can combine both RF and non-RF connection functions into a single connector to save space and cost. This is done by increasing circuit sizes up to a maximum of 30.

What are some end-product applications of the 5G15 interconnect solution?

  •  Consumer applications include AR/VR, smartphones, tablet PCs, wearable devices, smart home devices.
  •  Industrial applications include IoT, portable audio and navigation equipment, 5G and RF devices (15 GHz speeds).
  • Medical devices include patient monitoring systems, therapeutic and surgical equipment.
  • Defense applications include, drones, unmanned vehicles, aircraft avionics and more.

5G25 mmWave (25 GHz)

Can you summarize in three phrases the hallmark features of the 5G25 Series product?

High-speed capability Full EMI shielding (superior SI performance) Robust mating.

How is the 5G25 product different from any other market equivalents and how does it create value for its users?

  • Enables higher-speed transmission: able to support 25 GHz speeds.
  • Superb SI performance with full EMI shielding: offers excellent electrical and wireless signal performance and connectivity.
  • Compact size: helps users realize greater PCB real-estate savings that translate to lower cost with small connector footprint.
  • High contact reliability, robust mating and PCB retention: mechanical robustness needed for product and operational reliability.
  • Best-in-class alignment allowance of 0.30mm pitch (Width) and 0.30mm (span): offers a high degree of flexibility over alignment tolerances, speeding up the entire assembly and production process.

Who are the potential users of the 5G25 product?

  • Any 5G RF developer, including but not limited to phone and chip makers, RF module developers, wearable devices enabled by 5G technology and more.
  • Potentially any design engineer or system architect looking to leverage industry-leading connectivity at 25 GHz speed.

From the broader picture, what are the opportunities 5G25 brings?

The fifth generation of wireless technology brings with it infinite user and developer opportunities as part of an interactive ecosystem. 5G technology enables a smarter, speedier, and more convenient and connected world.

Webinar

Achieving Ubiquitous Connectivity for Future Vehicles

Vehicles are increasingly relying on vehicle-to-everything (V2X) connectivity to deliver the functionality drivers want. High-performance 5G mmWave antennas and interconnects are helping solve challenges around network capacity in dense urban areas. In this webinar, learn how early design decisions can help optimize system functionality and reliability in a variety of environments.

Webinar image of Achieving Ubiquitous Connectivity for Future Vehicles featuring Molex's keynote speaker.