Skip to main content

AirBorn PowerAmp Connectors

Designed for board-to-board and cable-to-board applications in rugged aerospace, defense and industrial environments, AirBorn PowerAmp Connectors are high-current, high-reliability power connectors optimized for space and weight savings. For exceptional power distribution, these compact connectors are rated up to 23.0A per contact and feature versatile configurations to meet diverse power design requirements. With low contact resistance and UL94V-0 flammability-rated materials, AirBorn PowerAmp Connectors are proven in extreme conditions for dependable power delivery in mission-critical systems.

 Plugs

 AirBorn PowerAmp rectangular plug with through-hole termination option and in a vertical orientation.

Receptacles

AirBorn PowerAmp rectangular receptacle in a vertical orientation.

Features and Benefits


Aerospace and defense platforms demand high-current power for compact designs in environments with extreme vibration, shock and temperature fluctuations. As these platforms become more complex, power systems require various power levels and configurations. There is also a consistent push to reduce size and weight while maintaining robust electrical performance and compliance with industry standards.

To address these issues, versatile and scalable power solutions that can be easily customized for complex power distribution systems are essential. Designers need high-current power distribution with low contact resistance for efficient power delivery and minimal thermal buildup. Also, manufacturers require compact and durable connectors that do not compromise high-power needs.

With a current rating of up to 23.0A per contact and a compact 0.225" pitch, AirBorn PowerAmp Connectors ensure efficient high-power distribution in mission-critical systems. These low-resistance connectors are durable and UL94V-0 flammability rated for superior vibration and shock resistance, as well as safety compliance, ensuring long-term reliability and performance. AirBorn PowerAmp Connectors are engineered for high-power delivery in demanding applications, and their customizable termination options—including plated through-hole, solder cup and cable assemblies—make them adaptable for a wide range of applications, from avionics to radar systems.

High-Current Capacity and Efficient Power Delivery

AirBorn PowerAmp Connectors support currents up to 23.0A and provide reliable, high-current power transmission in compact designs. Ideal for power-intensive applications in aerospace, defense and industrial systems, these connectors offer low contact resistance, minimizing heat generation for efficient power delivery in high-demand systems.

AirBorn PowerAmp Rectangular, Plastic, Power, Vertical Board or Cable Mount Plug

Ruggedized Design for Extreme Environments

AirBorn PowerAmp Connectors support currents up to 23.0A and provide reliable, high-current power transmission in compact designs. Ideal for power-intensive applications in aerospace, defense and industrial systems, these connectors offer low contact resistance, minimizing heat generation for efficient power delivery in high-demand systems.

AirBorn PowerAmp PB20 Connector

Customizable Options for Various Configurations

AirBorn PowerAmp Connectors are available in vertical and right-angle orientations and in one- and two-row configurations with plated through-hole and solder cup termination styles. These customizable solutions meet unique power distribution needs, ensuring seamless system integration.

AirBorn PowerAmp PA10 Connector

Reduces the connector footprint while maximizing power density in space-constrained designs
This compact connector has a 0.225" pitch for space savings and delivers enhanced performance efficiency in tight spaces.

Helps ensure seamless integration and meets customization requirements
Available in vertical and right-angle orientations, these connectors provide design flexibility, overcoming layout challenges and minimizing the need for timely redesigns.

Enhances reliability in applications with extreme motion and shock
High-vibration resistance ensures stable contact for maintaining continuous power delivery and reducing downtime from system failures.

Optimizes durability and performance in harsh environments
Gold-plated contacts over nickel material provide mechanical strength and ensure corrosion resistance for long-lasting components and dependable operation.

Accommodates large-gauge wires for high-current applications
These connectors accept wire sizes up to 12 AWG (4.00mm²), meeting high-current load demands.

Withstands rigorous aerospace requirements
Trusted in demanding applications where reliability is crucial, these connectors have proven space flight heritage.

Supports high-altitude and high-voltage applications
Voltage ratings of 2,000V RMS at sea level and 460V RMS at 70,000 ft help overcome design limitations for versatility in demanding, high-power applications.

Datasheets and Guides



AirBorn PowerAmp Connectors

Proven in space and mission-critical systems, AirBorn PowerAmp Connectors deliver reliable, high-power performance with customizable options for demanding applications in aerospace, defense and industrial systems. These versatile and robust connectors feature various terminations, a current rating up to 23.0A and low contact resistance all in a compact package. Compliance with stringent safety standards and minimal thermal buildup make AirBorn PowerAmp Connectors an ideal solution for consistent power distribution in extreme environments.

Applications by Industry


Avionics
Head-up displays
Satellites

Communication systems
Ground vehicles
Radar systems

Oil and gas downhole drilling equipment

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are AirBorn PowerAmp Connectors?

AirBorn PowerAmp Connectors are rugged, high-current rectangular power connectors designed for aerospace and defense power distribution. These connectors support mixed power and signal contacts in a modular, compact form factor and are rated up to 23.0A per contact, with options for plated through-hole and solder-cup terminations.

What current rating does each AirBorn PowerAmp contact support?

Each AirBorn PowerAmp contact supports up to 23.0A.

What termination options are available?

Termination options include plated through-hole, solder cup and cable assembly.

How many contacts and rows are available?

There are one- and two-row configurations with five, 10 or 20 contacts.

What makes AirBorn PowerAmp Connectors suitable for extreme environments?

These high-vibration and shock-resistant connectors withstand temperatures from -65 to +125°C and are UL94V-0 flammability rated.

Can AirBorn PowerAmp Connectors be customized?

Yes, contact layouts, sizes and housings can be tailored to specific application needs.

What industries and applications are AirBorn PowerAmp Connectors suited for?

AirBorn PowerAmp Connectors are well suited for industries such as aerospace, defense, space, industrial sectors, particularly in mission-critical and high-current power distribution applications.

Do these connectors support high-current applications?

Yes, rated for up to 23.0A per contact, these connectors are ideal for power-intensive systems.

What locking and mating features are included?

AirBorn PowerAmp Connectors include modular housings with secure locking mechanisms for reliable mating and easy field servicing.