Skip to main content

RF SOLUTIONS

Circular EMI Filter Connectors

Enabling reliable signal integrity and stability in space-constrained, high-frequency applications subject to harsh environmental conditions, Circular EMI Filter Connectors help maintain performance, safety and regulatory compliance. They use sophisticated filters to reduce and block electromagnetic interference (EMI) and noise. The high-density circular connector design replaces multiple discrete filters and can be tailored to specific needs or specifications.

Capacitance Codes Capacitance Values Circuit Types
102, 103, 252, 253, 503 1,000 to 50,000pF (custom values and tolerances available) C, Pi (depending on capacitance code)

Features and Benefits


As electronic systems become more complex, with components packed more densely into modern aircraft and other systems, EMI is an increasing concern. High-performance electronic systems require effective and compact EMI filtering capable of withstanding extreme temperatures and pressure variations. These solutions must also meet various environmental and regulatory requirements.

Efficient EMI filtering using compact packaging to filter multiple circuits in a single connector can enable the proper and consistent operation of critical, high-performance and space-constrained electronic systems. Rugged EMI filters help ensure reliable and safe operation in harsh environments, enabling regulatory compliance and ensuring global standards are met.

Circular EMI Filter Connectors from Molex help safeguard electronic systems and devices by efficiently blocking EMI and electronic noise, enabling reliable system operation and preventing damage. Their compact form factor protects multiple circuits and helps ensure compliance with strict aerospace and defense guidelines and regulations in a range of markets. Their rugged construction is designed to withstand high-pressure and high-altitude use as well as lightning and other high-voltage surges.

Consistent EMI Filtering for High-Performance Applications

Advanced shielding technologies and soldered construction help reduce EMI, offer predictable line-to-line isolation, and ensure reliable signal integrity and consistent power delivery, minimizing signal degradation and optimizing electrical performance in high-frequency systems.

Circular EMI Filter Connectors

Compact Form Factor for Space-Constrained Systems

Space-efficient Circular EMI Filter Connectors utilize versatile planar-style capacitor arrays in C and Pi circuits, together with precision engineering, to deliver high-performance EMI management. The design is customized to specific application requirements, replacing multiple discrete filters with a single high-density connector.

Hermitic Circular EMI Filter Connectors

Robust Design Optimized for Harsh Environments

Circular EMI Filter Connectors are optimized for rugged and reliable performance and are designed to withstand AC and lightning-induced transients up to DO160 Level IV. Hermetically sealed options are available to enable use in demanding environments, including high-pressure and high-altitude applications.

Circular EMI Filter Connectors

Delivers superior high-frequency performance
Soldered construction provides better high-frequency signal integrity compared to mechanical designs.

Provides AC and lightning protection
Certain versions are capable of withstanding very-high-voltage surges for airborne equipment in transient environments up to DO160 Level IV.

Consolidates power and signal filtering into a single package
The large capacitance pin-to-pin ratio range helps simplify system architectures.

Enables use in high-pressure and high-altitude applications
Rugged, hermetically sealed designs protect EMI circuits for use in aerospace and defense applications.

Meets diverse needs with various shell and plating materials
A comprehensive selection of customizable shell and plating materials addresses application-specific weight, environmental, corrosion or mold resistance requirements.

Saves space and weight
The design combines grounded and insulated lines in the same connector.

Datasheets and Guides


Applications by Industry


Actuator controls
Cabin control systems
Cockpit displays
Communications devices
De-icing systems
Electrical systems
Fire protection systems
Fuel tank sensors
In-flight entertainment systems
Lightning protection devices
Power distribution systems
Refueling systems

Engine controls
Flight controls
Ground communications systems
Missile systems
Military vehicles
Radar systems
Unmanned vehicles
Weapons systems 

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


How do Circular EMI Filter Connectors enhance the safety of aircraft systems during lightning strikes?

Circular EMI Filter Connectors help protect critical aircraft electronic systems from the high transient voltages generated during lightning strikes by integrating transient voltage suppression and EMI filtering. These connectors can shield sensitive avionics by quickly attenuating surges before they reach vulnerable components, thereby maintaining system integrity and ensuring continuous operation during and after lightning events.

Can Circular EMI Filter Connectors contribute to the reliability of automatic fire extinguishing systems in military aircraft?

Yes. By mitigating EMI that could disrupt sensor and control electronics, Circular EMI Filter Connectors ensure that automatic fire extinguishing systems respond promptly and reliably. This dependability is crucial in hostile environments where immediate detection and suppression of fires are necessary to prevent catastrophic damage and ensure crew safety.

How do Circular EMI Filter Connectors address EMI/RFI challenges in military fighter jets’ electronic systems?

These connectors are designed to provide robust EMI/RFI filtering, which is critical in maintaining the performance of navigation, communication, targeting and stealth systems within military fighter jets. By preventing interference from degrading system functionality, they ensure mission-critical operations remain uninterrupted, enhancing the jet’s effectiveness and the pilot’s safety in complex electromagnetic environments.

In industrial environments with high EMI and vibrations, how do Circular EMI Filter Connectors support motor reliability?

Circular EMI Filter Connectors protect industrial motors by filtering out disruptive EMI that can lead to inefficiencies or equipment failure. Their robust construction also helps withstand significant vibrations, reducing the risk of mechanical failure. This protection is vital for maintaining operational efficiency and preventing costly downtime in harsh industrial settings.

What role do Circular EMI Filter Connectors play in ensuring the accuracy of air-to-ground missile guidance systems?

These connectors are essential in safeguarding the sophisticated electronics of missile guidance systems from EMI. By ensuring that only clean, interference-free signals reach the guidance system, Circular EMI Filter Connectors help maintain the precision and reliability of targeting, which is critical for the successful engagement of objectives in various combat scenarios.

Are there specific customization options for Circular EMI Filter Connectors in aviation and military applications?

Yes, customization options can include tailoring filter characteristics for specific EMI/RFI challenges, enhancing connector materials to withstand extreme environmental conditions and integrating transient voltage suppression features for lightning protection. Custom designs ensure that connectors meet the stringent performance and safety requirements of aviation and military applications.