Skip to main content
Molex Standard Pin and Socket Connector headers.

Pin and Socket Connectors

Achieve quick assembly and robust connections with Standard .062", Standard .062”+ and Standard .093" Pin and Socket Connectors, engineered for versatility and precision. These low-cost, medium-power connectors limit mis-mating errors and maintain exceptional electrical performance, even in space-constrained environments. Easy-to-assemble solutions from Molex can enhance your applications, saving time and lowering costs.

Standard .062"

Standard 0.62" Pin and Socket Connectors

Standard .062”+

Standard 0.62"+ Pin and Socket Connectors

Standard .093"

Standard Pin and Socket Connector headers.

Features and Benefits


Engineers often encounter difficulty when configuring harness assemblies with multiple polarized housings of identical circuit sizes. Mis-mating and poor contact stability can lead to delays, increased costs and compromised performance — particularly with crimp terminals that lack proper alignment or rely on surface-contact designs.

Pin and socket connectors offer more robust design features that ensure secure and accurate assembly. This includes capabilities such as dual terminal lock lances for enhanced contact stability, multipoint contact designs for reliable electrical performance and a wide range of crimp tooling to accommodate various manufacturing needs. Additionally, versatile housing options that support both male and female terminals, along with keying and polarizing features, prevent assembly errors and improve operational efficiency.

Standard .062", Standard .062+ and Standard .093" pin and socket connectors from Molex deliver exceptional reliability and flexibility for medium-power applications. These wire-to-wire and wire-to-board connectors feature dual-locking lances and multipoint contacts for secure attachments and prevention of poor contact wipe. Offering a variety of housing sizes — from 1 to 36 circuits — and compact designs ideal for tight spaces, Molex provides cost-effective solutions that ensure error-free assembly, reducing time and cost in the manufacturing process.

Positive Locking

Positive locking ensures a secure and dependable connection, significantly reducing the risk of disconnection during operation. Tactile engagement feedback promotes user confidence and helps guarantee consistent performance — even in challenging environments.

Standard Pin and Socket Positive-Locking Housing

Keying and Polarizing Features

Keying and polarizing features prevent mis-mating during assembly, significantly reducing time delays and costly errors. More precise alignment enhances efficiency, protects components and improves production quality.

Standard Pin and Socket Housing

High-Current Terminals with Double Crimp Options

Designed to support applications with current requirements up to 17.0A, these high-current terminals offer double crimp options that enhance connector performance and ensure secure connections. This means minimized crimping errors and boosted overall system reliability for more efficient overall power management.

High-Current Standard Pin and Socket Crimp Terminals

Standard .062" Pin and Socket Connectors

Tough nylon housings
Combined with robust terminal design, reinforced connectors create a more durable, long-lasting product.

Standard .062"+ Pin and Socket Connectors

Easy swapping of male or female terminals
Connectors help PCB designers power systems by using both male and female pin combinations.

Standard .093" Pin and Socket Connectors

Polarized header versions available in 5.03mm pitch size
An economical solution for wire-to-wire power applications enables speedy, disruption-free operations.

Panel-mount options
Flexible mounting on panels with standard and pre-bent ears.

Applications by Industry


Countertop appliance
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing Machine

Desktop computer and motherboard
Hard disk drive
Rack-mount server

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are pin and socket connectors?

Pin and socket connectors are electrical connectors that use complementary conductive contacts to join circuits. A projecting pin inserts into a matching socket, creating a secure electrical path for transmitting power or signals between wires, cables, printed circuit boards or devices.

When should I choose a pin and socket connector instead of other wire-to-board connector types?

Pin and socket connectors are a good choice when an application requires robust mechanical retention, medium-power capability, flexible wire harness configurations and easy field assembly. These connectors are particularly useful when reliability and assembly error prevention are important design considerations.

What current levels can Molex Standard Pin and Socket Connectors support?

Standard Pin and Socket Connectors from Molex offer configurations that support applications with current requirements up to 17.0A. Actual current capability depends on the specific series, terminal, wire gauge and operating conditions, so engineers should verify ratings using the applicable datasheet.

How do Standard Pin and Socket Connectors help prevent connector mis-mating?

Standard Pin and Socket Connectors incorporate keying, polarization and positive-locking features that help prevent incorrect mating during assembly. These features reduce assembly errors, improve manufacturing efficiency and help protect connected electronics.

What retention features improve connection reliability?

Standard Pin and Socket Connectors use positive-locking systems, dual-terminal lock lances and multi-point contact designs that help maintain secure electrical and mechanical engagement. These features minimize connector back-out and help maintain stable performance over time.

What circuit counts and configuration options are available?

The Standard Pin and Socket family offers a broad range of configurations, including single-row, dual-row and triple-row options with housing sizes ranging from 1 to 36 circuits. This flexibility enables engineers to match connector size to application requirements without redesigning the overall system architecture.

Are Standard Pin and Socket Connectors available for both wire-to-wire and wire-to-board applications?

Yes, Standard Pin and Socket Connectors from Molex are available in both wire-to-wire and wire-to-board configurations, giving engineers greater flexibility when designing harnesses, PCB interfaces and power distribution systems.

How do Standard Pin and Socket Connectors simplify manufacturing and assembly?

Standard Pin and Socket Connectors offer easy-to-use crimp terminals, flexible housing configurations, wide tooling availability and positive mating features that help accelerate assembly processes and reduce installation errors. These benefits can contribute to lower manufacturing costs and improved production consistency.

What applications commonly use Standard Pin and Socket Connectors?

Standard Pin and Socket Connectors are commonly used in appliance controls, HVAC control boards, automotive electronic modules, power distribution units, industrial control equipment, networking and telecommunications hardware, and medical devices that require dependable power or signal connections.