| Distortion | Monitored Frequency Bandwidth | Noise Floor | Operating Temperature |
|---|---|---|---|
| Max. Monitored Shock Load +/- 16 g | 4,000 Hz | <70 μg/√Hz | -40 to +115°C |
Features and Benefits
Quiet cabins are key to a relaxing, enjoyable driving experience, but as the transition to electric vehicles accelerates, internal combustion engines can no longer be relied upon to mask road noise. Quiet powertrains can make noise such as tires rolling on the road surface more prominent and distracting. These low-frequency sounds also increase driver fatigue, impacting safety.
Effective noise reduction in the vehicle cabin is essential for meeting regulatory noise standards and enhancing customer satisfaction, but using insulating materials to address this problem can significantly increase vehicle weight and affect design flexibility. A lighter-weight, space-saving alternative is active noise cancellation.
State-of-the-art Percept RNC Sensors from Molex help enable high-precision noise cancellation that dynamically adjusts to driving scenarios in real time, thereby enabling the vehicle sound system to maintain consistent cabin comfort and optimal safety. Percept RNC Sensors are designed with compatibility and integration in mind. Their compact, lightweight and robust design is easy to fit into vehicle architectures and daisy-chain wiring streamlines integration with other systems in the vehicle.
Datasheets and Guides
Featured Videos
In-Cabin Noise Reduction
Introducing the Percept Road Noise Cancelling (RNC) Sensor by Molex, designed for superior performance in automotive environments. With a latency of less than 150 μs and a low noise floor, these sensors enable rapid response to road noise conditions and effective noise cancellation even at lower speeds, providing a competitive edge in sensor sensitivity and placement flexibility.
Applications by Industry
Automotive In-Cabin Applications
Electric Vehicles
Advanced driver-assistance systems (ADAS)
Automated parking sensors
Autonomous vehicles
Commercial aviation
Condition-based monitoring
Fleet and commercial vehicle monitoring
Off-highway and construction vehicles
Security/anti-vandalism systems
Train and locomotive monitoring
Vehicle diagnostics
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is the primary purpose of RNC sensors?
RNC sensors detect and enable the cancellation of unwanted road noise, which is particularly noticeable in electric and hybrid vehicles where engine noise is minimal. The technology significantly enhances the in-cabin experience by creating a quieter environment. RNC sensors can be utilized in any vehicle, including those with an internal combustion engine (ICE), to enhance driver and passenger comfort, therefore heightening overall enjoyment by minimizing road and engine noise.
Can RNC sensors detect road noise at lower speeds?
Yes, Percept RNC Sensors have a low noise floor, allowing them to detect low-amplitude vibrations at slower speeds. This enhances their effectiveness at lowering in-cabin noise levels across a wide range of driving conditions.
What makes Percept RNC Sensors superior to traditional noise-dampening materials?
Percept RNC Sensors use A2B audio bus technology to provide more effective and economical noise cancellation solutions when compared with traditional noise-dampening materials. Active noise cancellation and a daisy-chain wiring design reduce vehicle weight and improve results in various driving conditions, contributing to efficiency and cost-effectiveness.