Skip to main content
EXTreme Guardian Connectors

EXTreme Guardian System

Exceed high-current requirements with the EXTreme Guardian & EXTreme Guardian HD systems. These products are available in wire-to-board and board-to-board options with many configurations for ultimate design flexibility. 

Product Highlights


 Product Category:Pitch:Circuits:Current
(MAX per contact):
Voltage:
EXTreme GuardianWire-to-Board11.00mm2 - 680.0A600V
EXTreme Guardian HDBoard-to-Board5.15mm, 5.78mm2 - 7080.0A125V

EXTreme Guardian (Wire-to-Board)

EXTreme Guardian HD (Board-to-Board)

Features and Benefits


EXTreme Guardian (Wire-to-Board)

Housings accept large gauge wire (up to 6 AWG):
Provides a large current-carrying capacity.

Terminal interface with 6 independent points of contact:
Offers redundant, secondary current paths for long-term performance and reliability.

Positive locking housing:
Ensures secure retention when receptacle and header are mated.
Delivers an audible click to provide feedback that the connector is fully mated.

Fully isolated receptacle terminals and header blades:
Protection against potential damage during handling and mating.

EXTreme Guardian HD (Board-to-Board)

Provides one of the greatest current density solutions:
Current density up to 394.0A per inch.

Configurable Hybrid power/signal connectors:
Provides high-current density in a low-profile package for design flexibility.

Redundant contact design that handles up to 125V:
Supports AC or DC high-voltage applications with the lowest feasible voltage drop and irreversible dissipative power losses.

High temp of 125°C rating (power circuits):
Provides greater margin for customers’ temperature designs.

Overview


Customers continue to require greater high-current densities to meet the growing power requirements in networking and datacom equipment.

The EXTreme Guardian Power Connector System addresses the need for reaching high-current densities (up to 185.0A per inch) in a compact form factor plus provides design flexibility with EMI/RFI shielding, complete overmolded harnesses, and a non-overmolded set of standard harness components (available in 2 to 6 circuits), in wire-to-board configurations.

EXTreme Guardian HD Power Connectors offer configurable hybrid power/signal solutions with increased power in limited footprint spaces. These board-to-board connectors provide more current in a low-profile package for required space savings and design flexibility.

Applications by Industry


EV charging stations
Electric vehicle charging

Power supplies
Rack servers
Servers

Generators
High-voltage power-tool batteries
LED lighting
Power distribution systems
Smart LED screens
Solar batteries

Cellular base stations
Power supplies
Routers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Video