| SFF Number |
Speed | Current | Differential Pairs |
Single Ended |
|---|---|---|---|---|
| SFF-TA-1036 | PCIe Gen. 5 and Gen. 6 Capable | Up to 4.0A | 10 | 12 |
Features and Benefits
Multiple boot drive interconnect strategies existed from different server manufacturers. Multiple cables could be used within those solutions, creating no unified standard of performance or supply. The KickStart Connector System offers complete functionality in a single, standardized cable assembly solution.
Advancing data rates of storage signals create challenges. The KickStart system has the capability to support Gen. 5 PCIe speeds and will soon support Gen. 6 speeds.
Server and storage customers want a solution that can be automated to meet their high-volume demand. Design for manufacturability is a critical part of the Molex product development process.
Datasheets and Guides
Applications by Industry
OCP-based servers
Data centers
White box servers
Storage systems
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
Is there any unique PCB assembly (PCBA) processing required when terminating KickStart PCB connectors?
No, the PCB connector or “plug” requires standard solder processes to terminate to the PCB.
Are KickStart products available today?
Yes, Molex is shipping KickStart cable assemblies and connectors today.
What signal speeds can the KickStart Connector System support?
Due to the high-speed twinax and optimal connector design, the KickStart Connector System can support Gen. 5 PCIe (32 Gbps NRZ) with planned support for Gen. 6 PCIe (64 Gbps PAM-4) soon.
What cable exit configurations are planned?
Currently, a low-profile right-angle cable is available, and Molex will also offer a vertical or “straight” exit cable in the coming months.