| Type | Shell Sizes | Options | Current Rating |
|---|---|---|---|
| Pi | 9, 15, 25, 37 and 50 pins | Threaded Locking Inserts (LI), Grounding bracket (GB) right-angle mount PCB connectors | 5.0A |
| High Density | 15, 26 and 44 pins | 3.0A; RF current: 0.3A |
Features and Benefits
EMI-Filtered D-Sub Adapters and Connectors are engineered to mitigate electromagnetic interference through an advanced filter design, offering a large range of capacitive options. This helps ensure optimal EMI suppression and signal integrity across high-performance applications. These products effectively attenuate a wide range of high-frequency noise, ensuring clean signal transmission even in environments with significant electromagnetic disturbance.
The connectors’ compact design, which integrates filtering capabilities, not only saves valuable space but also simplifies system designs, making them ideal for densely packed systems. This design efficiency leads to cost savings by reducing the number of components needed, lowering manufacturing and assembly costs. Additionally, their compliance with stringent EMI and EMC standards—along with adherence to safety and environmental standards like RoHS—ensures they meet critical regulatory requirements.
Offering extensive compatibility and customization options, these adapters and connectors afford designers the opportunity to tailor connectors to specific needs, optimizing performance for different EMI environments. Built with advanced materials, EMI-Filtered D-Sub Adapters and Connectors feature robust construction that enhances both electrical performance and mechanical durability, making them ideal for demanding applications in military, aerospace and industrial settings.
Datasheets and Guides
Applications by Industry
Engine controls
Flight controls
Navigation systems
Airborne radios
Engine controls
Flight controls
Navigation systems
Night vision sensors
Tactical weapons
Target acquisition systems
Unmanned aerial vehicle flight controls
Gas monitors
Process equipment
Electronics
Imaging equipment
Cellular base stations
Mobile/cellular repeaters
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What shell sizes are available for EMI-Filtered D-Sub Adapters and Connectors?
Our EMI-Filtered High-Density products also come in various shell sizes and are available in 15-, 26-, and 44-pin configurations commonly used in high-density applications.
What are the available terminal configurations for these adapters and connectors?
High-Density terminals feature threaded locking inserts in #4-40 UNC or metric M3.0 options and offer right-angle and straight PCB mounts for both pin and socket contacts, ensuring installation flexibility.
What filter types and capacitance values can I choose from?
High-Density connectors feature proprietary barium titanate ceramic formulated filter types with capacitance values from 85 to 4,000pF, enabling customization for specific signal attenuation and frequency needs to ensure signal integrity.
Are there any special options available for these adapters and connectors?
Our special High-Density options include grounding brackets for direct ground connections, brackets with board locks for secure attachment, and stand-off features for shell grounding to the board. Optional sealing gaskets enhance environmental protection, and the connectors meet various compliance standards for high-performance and environmentally demanding applications.