| Signal Speed | Density | Impedance |
|---|---|---|
| 25 Gbps | 80 | 85, 100 Ohms |
Features and Benefits
Impact zX2 28 Gbps Headers and Receptacles allow current Impact customers to keep their existing architecture in place while upgrading their chassis’ data rates.
Impact 85 Ohm Plus leverages the 100 Ohm technology, density and footprint that offers an electrically enhanced solution with the addition of a plus clip which improves common mode performance.
Impact Power is offered in 3- through 6-pair sizes in conventional, coplanar and mezzanine configurations, with current ratings from 60.0 to 120.0A per module.
Impact Orthogonal Direct eliminates the midplane, enabling customers to reduce cost, improve electrical performance and remove thermal barriers.
Impact Orthogonal Midplane reduces channel lengths and midplace complexity and costs. Daughtercards can be vertically mated on one side of the midplane and horizontally on the other.
Datasheets and Guides
Datasheets (PDF)
Design Guides and Manuals (PDF)
Product Specifications (PDF)
S-Parameters
Configurator
Videos
Applications by Industry
Servers
Storage
Cellular infrastructure
Routers
Switches
Telecommunications hardware
Diagnostic imaging
Healthcare IT
This is not a definitive list of applications for this product. It represents some of the more common uses.