Skip to main content
Image

Stac64 Connectors

Stackable connection system provides single and multi-pocket PCB solutions, offering a diverse range of circuit sizes and greatly reducing time-to-market by completely eliminating custom tooling; female connectors feature only pressure-activated design in the industry.

Product Highlights


 Current:  Circuits: Pitch: 
6.1A - 30.0A8 - 802.54 - 5.25mm

PCB Headers

Connector Housings

Crimp Terminals

Features and Benefits


Stackable connection system of readily available PCB headers:
Reduced time-to-market: engineering and validation times reduced significantly

Modular-housing design with standard dovetail features molded into the housings:
• Reduces PCB packaging complexity
• Provides space savings

High temperature thermoplastic housing:
Withstand infra red (IR) and wave lead-free solder processing per SMES-152 Molex specification

The header and receptacle housings are molded in standard USCAR color schemes for additional polarizations:
No tooling necessary to produce custom multi-bay headers

PCB alignment posts:
Allows headers to be ganged together in large assemblies to meet growing terminal quantity requirements

Pre-assembled TPA to receptacle housing shipped as single assembly:
Applied assembly labor and cost savings

Pre-assembled, linear Mylar PC tail alignment strip for right angle headers:
Matches harness connector color coding scheme for visual aid in assembly

PCB standoffs molded into housings:
• Ensure all terminals are properly aligned into PCB board through-holes during assembly
• Retain header to PCB during assembly and solder processing

Overview


To address the growing electronic device requirements within today's vehicles, Molex has developed a modular 0.64, 1.50 and 2.80mm terminal header system. The Stac64 connection system allows OEM and device manufacturers greater design flexibility to support both low-level signal requirements as well as power applications up to 30.0A. The Stac64 system allows automotive manufacturers to use header assemblies as stand-alone components, to gang multiple headers together to support a large range of signal and power needs for devices and modules.

The standard product line based on the 0.64mm pitch terminal includes: 8-, 12-, 16- and 20-circuit connectors in both vertical and right-angle headers supporting low-level signal requirements. In addition, 10- and 14-circuit power pocket versions, supporting power applications for 1.50 and 2.80mm pitch terminal systems, are available in vertical and right- angle configurations. This Stac64 is a standard product system based on USCAR-2 Class II mechanical and electrical performance characteristics for unsealed connector applications. The connectors mate to existing wire-harness connectors designed to the USCAR/EWCAP industry footprints.

The Stac64 standard product offering is tooled at high cavitation and is fully validated at the single-pocket level. This greatly reduces time-to-market by eliminating the need for additional tooling. Stac64 headers are stackable with Molex’s HS Stac headers featuring the high-speed USCAR-30 HSAutolink interface. Custom multi-bay connection systems, combining high-speed connectivity and the standard Stac64 I/O interface, can be easily created without special tooling.

Applications


Battery management system
Clusters / Navigation
Door Zone Modules
HVAC
Interior lighting
Power Seat Modules
Power steering
Radios / DVD - Entertainment

This is not a definitive list of applications for this product. It represents some of the more common uses.

Videos


Modular Versatility for Wire-to-Board Connections

Looking for extraordinary design flexibility? The Stac64 Connector System features a modular header with single- or multi-bay PCB connection options for applications including infotainment, body electronics, instrument panel and power seat wiring. Three terminal sizes supporting up to 30.0A of current, PCB alignment plates and posts, and color-coded headers are among the available options.