| Voltage | Battery Type | Application |
|---|---|---|
| 1.5, 3.0V | Primary Cell | IoT solutions, smart labels, smart tags, wearable devices |
Features and Benefits
Designers of disposable and single-use electronic devices need power solutions that balance increasingly complex form-factor constraints, power requirements and environmental factors, without compromising performance or cost. These battery solutions must offer safe and economical construction that provides sufficient mechanical flexibility to conform to modern product designs. Batteries also need to deliver consistent voltage optimized for single-use electronics..
Thin-Film Batteries from Molex address these challenges by combining a thin, flexible form factor with a reliable low-power battery design that enables safe disposal. These flexible batteries can be applied to curved surfaces, enabling seamless integration into space-constrained and nontraditional designs, and are available in 1.5 or 3.0V configurations that deliver reliable power to a variety of single-use applications. Thin-Film Batteries from Molex contain no heavy metals, minimizing regulatory and disposal concerns by providing an alternative to lithium batteries.
Datasheets and Guides
Videos
Molex Product Spotlight: Thin-Film Batteries
See how low-profile, flexible Thin-Film Batteries from Molex enhance design flexibility for a wide variety of single-use products in the medical, consumer and industrial IoT markets providing an economical, disposable alternative to lithium batteries.
Applications
Environmental sensors
Perishable goods monitoring
Smart labels and tags
Biosensors
Blood glucose monitoring
Diagnostic and therapeutic devices
Drug delivery systems
Medical warables
Patient monitoring devices
Respiratory monitoring
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Thin-Film Batteries?
Thin-Film Batteries from Molex are ultra slim, flexible power sources designed for low-power, single-use and disposable electronic applications. Their slim, bendable form factor enables integration into products where traditional rigid batteries are not practical.
What makes Thin-Film Batteries different from traditional batteries?
Unlike conventional batteries, Thin-Film Batteries are flexible and bendable, allowing them to conform to curved surfaces with a bend radius of 25.00mm or greater. They also avoid the use of heavy metals, offering a safer and disposable alternative to lithium-based batteries.
What applications are Thin-Film Batteries best suited for?
These batteries are ideal for low-power disposable or single-use applications that require lightweight, flexible power solutions. Examples include medical wearables, biosensors, patient-monitoring devices and smart labels.
How do Thin-Film Batteries support design flexibility?
The thin, lightweight and flexible construction of these batteries allows designers to integrate power directly into curved, space-constrained or unconventional product designs, thereby expanding design possibilities beyond the limitations of rigid battery formats.
What voltage options are available?
Thin-Film Batteries from Molex are available in 1.5 and 3.0V configurations, supporting a variety of low-power electronic designs.
Are Thin-Film Batteries from Molex environmentally friendly?
These batteries contain no heavy metals and provide an economical alternative to lithium batteries, making them well suited for disposable applications.