Skip to main content

Surface-Mount EMI Filters

Offering high-performance electromagnetic interference (EMI) suppression for power-dense applications, Surface-Mount EMI Filters provide high-current capability, exceptional durability and superior insertion loss in a compact package. Surface mounting supports efficient, cost-effective manufacturing for complex systems.

Circuit Options Current Capacitance Values Frequencies
C, Pi 10.0 to 20.0A 100 to 4,000 pF 1 MHz to 1 GHz

Surface Mount EMI Filters

Surface mount EMI filter.

Features and Benefits


As devices in the aerospace, defense and industrial industries become more compact while electromagnetic compatibility (EMC) compliance standards become more stringent, designers need high-density solutions that provide reliable EMI attenuation across broad frequency ranges.

Compact, durable board-mounted EMI filters can help reduce the size of devices, improve system performance and extend product life cycles. Rugged designs optimized for harsh conditions improve flexibility and simplify design work across a wide range of applications. Compliance with EMC standards helps eliminate the risk of regulatory penalties or market exclusion.

Surface-Mount EMI Filters from Molex provide high performance and exceptional reliability, enabling use with a variety of applications by supporting frequencies up to 1 GHz, current up to 20.0A and up to 200V DC. The SMT design eliminates the need for bulky through-hole filters, while support for automated reflow soldering assembly processes reduces costs and improves manufacturing consistency. Rugged and durable, these EMI filters provide reliable and consistent attenuation across a wide temperature range of -55 to +125°C, enabling use in aerospace, defense and industrial applications subject to harsh conditions.

Optimized for High-Current and High-Density Applications

Surface-Mount EMI Filters handle up to 20.0A of current at up to 200V DC in a compact form factor, supporting space efficiency in dense PCB architectures by eliminating the need for through-hole components. The design is suitable for automated reflow soldering, offering simpler and faster production and assembly operations.

The radar control and navigation panel in the cockpit of a commercial aircraft.

Flexible Circuit Configurations for Design Versatility

Both Pi and C feed-through configurations are available with a wide variety of capacitance and voltage ratings, allowing engineers to tailor filtering solutions to specific performance requirements and application needs.

A satellite communication vehicle with a dish antenna.

Superior Electrical Performance and Reliability

With insertion loss up to 70 dB, these rugged EMI filters provide superior reliability and exceptional noise reduction for sensitive electronic equipment while complying with industry EMC standards.

Molex Surface mount EMI filter.

Saves space on the PCB
The compact footprint and surface mounting save space and eliminate the need for bulky through-hole filters on densely populated boards.

Enables use with high-power applications
Current ratings up to 20.0A and voltage ratings up to 200V DC, along with 700V DC dielectric withstanding voltage, enhance design flexibility and reduce the need for multiple EMI filter types.

Complies with stringent regulations
These EMI filters meet industry electromagnetic compatibility (EMC) standards and are lead free and RoHS compliant, conforming to global regulations and reducing the time needed for testing and validation.

Delivers exceptional performance
Capacitance up to 100 pF and insertion loss of 70 dB for a wide frequency range from 1 MHz to 1 GHz enables use with a variety of high-performance applications and helps avoid component damage or system failures caused by EMI.

Provides high reliability in challenging conditions
The rugged design, with a temperature rating of -55 to +125°C, helps prevent failures and lengthens the product lifespan for devices subject to harsh environments.

Datasheets and Guides


Applications by Industry


Cockpit controls
First- and business-class seats
Hydraulic and control systems

Military vehicles
Power supplies
Radar systems

Computer and peripheral equipment
Digital and switching equipment
Internet protocol digital subscriber line access multiplexer (IP DSLAM) systems
Microwave, data and signal lines

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Surface-Mount EMI Filters?

Surface-Mount EMI Filters are compact, board-level components designed to suppress EMI at both high and low frequencies. They are optimized for applications requiring precise EMI mitigation in high-current, high-efficiency designs, such as telecommunications, aerospace and power electronics. Their small footprint and SMT compatibility make them ideal for high-density circuits, ensuring compliance with stringent EMC regulations while maintaining signal integrity.

How do I determine the correct attenuation value for my application?

To select the appropriate attenuation value for an EMI filter, identify the noise frequencies affecting your system, evaluate the filter’s insertion loss to ensure sufficient suppression, and confirm impedance matching to help prevent signal degradation and maintain system performance.

What circuit configurations are available for Molex Surface-Mount EMI Filters?

Molex offers two circuit configurations to address diverse RF design needs: feed-through (FT, also known as C style) for basic EMI suppression in compact layouts, and Pi (π) for enhanced attenuation across a broader frequency range, providing flexibility for varying application requirements.

How do Molex Surface-Mount EMI Filters perform in high-frequency applications?

Molex filters deliver high insertion loss (up to 70 dB) over a broad frequency range, ensuring robust EMI suppression for RF-sensitive designs. Their low parasitic inductance and capacitance minimize unwanted resonance, making them suitable for high-speed communication systems and other essential applications. Reliable performance is maintained even in high-power-density systems and under challenging environmental conditions.

Why are Molex Surface-Mount EMI Filters ideal for high-density RF applications?

Molex filters combine a compact SMT design with high current (up to 20.0A) and voltage ratings (up to 200V DC), optimizing board space without sacrificing performance. Their compatibility with automated SMT reflow-solder assembly ensures consistent production quality, while their ability to operate in extreme environments (-55 to +125°C) enhances reliability in high-density, high-performance RF systems.