Skip to main content
An advanced surveillance radar used in aerospace and defense RF applications.

Aerospace and Defense RF Solutions

RF systems are moving toward higher densities and wider bandwidths. As interference and transient exposure increase and SWaP-C constraints tighten, maintaining signal integrity becomes more difficult, often delaying qualification. Success depends on integrating interconnects, filtering and grounding early in the design process. Precision RF solutions from Molex stabilize performance and simplify development in mission-critical products.

High-Performance Connectors for Aerospace and Defense RF


Modern aerospace and defense systems operate at higher densities and wider bandwidths, where interference, impedance discontinuities and receiver desensitization can degrade performance in ways that are not always visible early in design. Simultaneously, tighter EMC and transient requirements, such as DO-160, increase the risk of system-level failures unless protection is addressed at the component level. These pressures are compounded by SWaP-C constraints and long qualification cycles, where late-stage integration decisions can introduce rework, delays and field reliability concerns.

Addressing these conditions requires a coordinated RF design approach that extends beyond individual components. Engineers must manage signal paths end-to-end, selecting frequency-appropriate interconnects while controlling impedance, insertion loss and dynamic range through localized attenuation and termination. Similarly, EMC and transient protection must be built into the system architecture, integrating filtering, grounding and placement to ensure resilience during high-frequency operation and transient exposure.

Molex precision RF interconnects and filters solutions ensure consistent signal integrity in demanding environments. High-frequency connector families, including SMA, SMP and SMPM/SMPS, optimize link budgets by controlling insertion loss. EMI-filtered interconnects, including circular connectors with C/Pi filtering and DO-160 transient robustness, provide protection against interference and electrical transients. Together with modular filter options and MIL-SPEC cable assemblies, these solutions simplify integration, reduce qualification risk and support reliable operation across aerospace and defense platforms.

Ensuring Signal Integrity in Harsh Environments


Preserving RF Signal Integrity

Growing RF density and bandwidth in radar, SATCOM and phased-array systems increase the risk of interference, receiver desensitization and front-end overload, making link performance harder to predict. Maintaining signal integrity requires control of impedance, insertion loss and dynamic range across the full signal path through appropriate interconnect selection and localized attenuation.

Molex supports this approach with precision RF interconnects and passive components that help stabilize link budgets and maintain consistent performance in high-frequency environments.

A military radar antenna in an aerospace application.

Mission-Grade EMI Suppression and Transient Protection

While EMC requirements are tightened, transient exposure increases risk in harsh operating environments. Component-level filtering alone does not fully address compliance or long-term reliability concerns.

A more effective strategy coordinates filtering, grounding and placement across the system. Molex circular EMI-filtered interconnects support these requirements with DO-160 Level IV transient robustness alongside hermetic glass and resin sealing options. These features ensure consistent suppression and reliable operation across demanding aerospace and defense platforms.

A military plane in flight above the clouds.

Accelerating Qualification and Lowering Lifecycle Cost

SWaP-C pressure and complex, late-stage integration decisions often lead to rework and qualification delays. In long-duration aerospace and defense programs, these inefficiencies can significantly increase total lifecycle cost. Reducing these risks requires early alignment on proven RF building blocks and a coordinated approach to interconnects, filtering and system integration.

Molex offers compact, modular RF solutions and integrated MIL-SPEC cable assembly capabilities that speed integration, reduce iteration and help ensure consistent end-to-end system performance.

A US Navy aircraft carrier with a helicopter flying in the background.

Additional Resources


Blog

How EMI-Filtered Components Strengthen Aerospace and Defense Systems

Wideband, high-frequency RF systems face increasing interference, along with the often-overlooked risk of receiver desensitization and front-end overload. Maintaining performance requires end-to-end control of the RF signal path through frequency-appropriate interconnects and localized attenuation to preserve dynamic range and predictable insertion loss.

Find out more about the Molex approach to RF signal integrity, including strategies to stabilize link performance and reduce late-stage rework.

A fleet of military vehicles equipped with RF antennas.