Skip to main content
Nano-Fit Connector System

Nano-Fit Connectors

Compact, high-current wire-to-wire and wire-to-board power solutions, Nano-Fit Connectors support miniature, space-constrained applications with one of the highest current options when compared to similar sized connectors. Featuring isolated contacts, high-density circuit options and flexible configurations, these connectors enable reliable, high-performance power delivery for data infrastructure, automotive, consumer electronics, industrial automation, medical devices and smart equipment.

Pitch Current Wire Gauge Operating Temperature
2.50mm Up to 8.0A 26 to 20 AWG -40 to +125°C

PCB Headers

Nano-Fit Header

Receptacle Housings

Nano-Fit Receptacle Housing

Plug Housings

Nano-Fit Plug Housing

Crimp Terminals

Nano-Fit Crimp Terminal

Blind-Mate Interface

Molex Nano-Fit BMI plug housing.

Test Plugs

Molex Nano-Fit test plug

Connector Accessories

Nano-Fit TPA Accessory

Cable Assemblies

Nano-Fit Cable Assembly

Features and Benefits


With the rapid growth of electronic miniaturization, consumers increasingly demand more power in smaller components. Leveraging an 8.0A current rating in a compact design, Nano-Fit Connectors are a top choice for space savings in electronic designs. These products feature multiple colored and mechanically keyed options, ultra-low mating force terminals and blind-mating interface (BMI) that help prevent costly connector mating mishaps. As a result, Nano-Fit products simplify the assembly process to accelerate production and enhance overall efficiency.

Additional design features such as terminal position assurance (TPA) and connector position assurance (CPA), enhance the accuracy of the assembly process through secure mating. To ensure reliable electrical performance, Nano-Fit Connectors are engineered to provide versatile solutions that effectively address and help prevent common mating issues, while supporting high current in a small package. This combined functionality makes these connectors a preferred solution for engineers and designers seeking efficient, high-performance connectivity in miniature power applications.

Exceptional Space Savings

Electronic miniaturization is a fast-growing trend, as consumers demand more power in smaller components. Nano-Fit Connectors deliver significant space savings, as they have the smallest pitch size (2.50mm) in the Fit product family. These connectors also support up to 8.0A of current, handling more power in a small package than competitors’ solutions that are limited to 5.0A.

Molex Nano-Fit Connector System

Ease of Assembly

Nano-Fit Connectors offer BMI capabilities, multiple mechanical keying and color-coded options, and allow same-circuit, multiple connector use with virtually no chance of cross mating. Color-coding provides visual indication of the proper mating connector enabling faster assembly. An ergonomic latch is also offered, requiring less force to depress when unmating. Fully isolated contacts reduce the risk of misalignment and simplify the mating process.

Nano-Fit PCB Header

Secure Mating

Nano-Fit Connectors offer positive-lock housing with an anti-snag design for secure connections. Also, terminal position assurance (TPA), an audible click and wire snags that protect the latch from damage help ensure mated connector assemblies will not accidentally disengage.

Nano-Fit Receptacle Housing

Allows same-circuit, multiple-connector use with virtually no chance of cross mating; provides visual indication of the properly mated connector, for faster assembly
There are multiple mechanical keying and color-coded options for operational safety and efficient assembly.

Reduces operator fatigue and improves assembly compliance for high-circuit applications
Nano-Fit Connectors have an ultra-low mate force terminal.

Improves support for UL1569/1007 HVAC and appliance applications
A 20 AWG option provides larger housing openings to improve wire termination and insulation fit, helping avoid terminal backout issues.

Ensures mated connector assemblies will not accidentally disengage
The TPA and CPA features reduce assembly errors and ensure terminals are fully seated and will not back out.

Enables operators to mate connectors in hard-to-reach areas without a visual
Nano-Fit Connectors have a BMI option.

Protects against potential damage of terminals during handling and mating
These connectors have fully isolated terminals.

Meets USCAR2 specifications for shock and vibration
Nano-Fit Connectors are suitable for use in automotive applications (not suitable for safety or on-engine applications).


Molex Nano-Fit Power Connectors

Designed as a compact package with an 8.0A current rating, Nano-Fit Connectors offer a high-performance solution for power and signal applications, ensuring exceptional efficiency and superior electrical integrity. These connectors feature a variety of configurations and plating options, color-coded and mechanically keyed designs for easy assembly, and positive-lock housing with anti-snag design, TPA and CPA for secure mating. These key features are combined to enhance reliability and efficiency to the levels needed in a multitude of high-circuit applications.

Molex Low-Power and Signal, Potting-Capable, Vertical Headers

Enhance reliability with potting-capable connectors that offer comprehensive environmental protection, guarding against water, dust ingress and preventing corrosion and contamination. These vertical headers provide resistance to disturbances such as humidity, vibration and abrasion, ensuring connectors maintain proper mating retention and latching, while preventing electrical issues. With a durable encasement that shields against impact and bending, Molex's range of potting-capable low-power and signal connectors are versatile and suitable for various applications.

Molex Colored and Mechanically Keyed Connectors

Available in multiple configurations across many Molex product family lines, colored and mechanically keyed connectors offer faster assembly, and help prevent connector mismating and cross mating. The result is enhanced efficiency and accuracy across several diverse applications.

Enhance Ergonomics with Low Mating Force Connectors

As modern electronics become increasingly complex, additional design considerations are required to overcome assembly challenges such as misalignment and operator fatigue. Low Mating Force (LMF) Connectors improve mating capabilities with reduced insertion force, exceptional housing pre-alignment and reduced pin stubbing, enhancing operator efficiency and safety. Molex LMF connectors provide effective solutions to address high position counts and assembly volumes, while mitigating the challenges associated with highly functional electronics.

Applications by Industry


Batteries
Infotainment systems
Interior lighting and navigation
Mirrors
Mopeds

Dryers
Microwave ovens
Ovens
Refrigerators
Washing machines
Water heaters/boilers
Vacuum cleaners

Commercial HVAC units
Residential HVAC units

Auxiliary power devices
Compute boards
GPU trays
Graphics processing units (GPUs)
Servers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Nano-Fit Connectors?

Nano‑Fit Connectors are a compact, high‑power wire‑to‑board and wire‑to‑wire connector system with a 2.50mm pitch that delivers up to 8.0A per circuit. These connectors are designed for applications that require high power density, PCB space savings and reliable assembly.

How are Nano-Fit Connectors different from similar alternatives?

Nano‑Fit Connectors deliver higher current in a smaller footprint than typical 2.50mm connectors and provide fully isolated terminals, mechanical keying, and optional assurance features that reduce mis‑mating and assembly errors.

What wire gauges are supported by Nano-Fit Connectors?

Nano‑Fit Connectors support 26 to 20 AWG wires, providing design flexibility for power and signal applications across multiple industries.

How do Nano‑Fit Connectors save PCB space?

With a compact design and small pitch, Nano‑Fit Connectors enable more PCB footprint reduction compared to larger, fully isolated power connectors, helping designers minimize board space or add more features.

How do Nano‑Fit Connectors help prevent mis‑mating?

Nano‑Fit Connectors include mechanical keying options, color‑coded housings and a blind‑mating interface. These features help ensure correct mating, even in high‑density or hard‑to‑see installations.

What certifications and compliance standards do Nano‑Fit Connectors meet?

Nano‑Fit Connectors are designed to meet global safety, environmental and reliability standards. These connectors are UL and RoHS compliant as well as Glow Wire capable, supporting use in regulated environments with elevated temperatures and rigorous safety requirements. Select Nano‑Fit versions also comply with USCAR2 shock and vibration standards when properly applied, making them suitable for non‑safety automotive electronics.

When should Nano‑Fit Connectors be selected instead of Micro‑Fit or Mini‑Fit Connectors?

Choose Nano‑Fit Connectors when designs require high current density (up to 8.0A) in a compact footprint. Nano-Fit Connectors deliver reliable power in space‑constrained applications such as compact data center racks, automotive lighting subassemblies or robotics. For higher power needs where space is less crucial, Micro‑Fit or Mini‑Fit Connectors may be more suitable.

In which environments can Nano‑Fit Connectors operate?

Nano‑Fit Connectors support environments with operating temperatures up to +125°C (depending on version) and are Glow Wire capable, making them suitable for automotive, appliance, industrial, data infrastructure and power applications.

Are Nano‑Fit Connectors suitable for high‑volume manufacturing?

Yes, Nano‑Fit Connectors support high-volume production. Quality features, including ultra‑low mating force, positive‑lock housing with audible click, surface mount‑compatible headers and automation support, reduce assembly time and design rework.

Fit Family Connectors

Engineers need a connector platform that can evolve with increasing power and performance demands without costly redesigns. Molex Fit Family connectors deliver a scalable system—Nano‑Fit, Micro-Fit, Micro-Fit+, Ultra-Fit, Mini-Fit and Mega-Fit Connectors—supporting a wide range of application requirements. With an optimized balance of size, current capacity and reliability, designers benefit from consistent performance and simplified assembly.

Molex Fit Family connectors