Skip to main content
Collection of RF connectors.

CONNECTORS

RF Connectors for Reliable High-Frequency Performance

Delivering consistent and reliable high-frequency signal integrity, precision-engineered RF connectors from Molex enable seamless connectivity for a wide variety of applications. A comprehensive lineup of connectors, from rugged, sealed designs to ultra-microminiature options and customized solutions, is available to solve the toughest performance challenges.

Ultra Microminiature


Among the smallest available 6 GHz RF connectors, MCRF and SSMCX ultra microminiature RF coaxial connectors deliver high-frequency performance up to 6 GHz, making them ideal for compact and space-constrained applications. These connectors provide reliable connectivity and high-precision performance for compact devices.

MCRF 6 GHz

MCRF (microcoaxial RF) 6 GHz connector.

SSMCX 6 GHz

SSMCX 6 GHz ganged connector.

Microminiature


Microminiature RF connectors provide compact and ultrahigh-frequency solutions for devices subject to moderate size constraints. Precision-engineered MMCX, MCX, SMP and SMPM connectors support frequencies up to 65 GHz, depending on the connector type, while rugged SMP-MAX connectors provide durable performance up to 6 GHz for harsh-duty applications.

MMCX 6 GHz

MMCX (micro-miniature coaxial) 6 GHz surface-mount connector.

MCX 6 GHz

MCX (micro-coaxial) 6 GHz surface-mount connector.

SMPM 65 GHz

SMPM (subminiature push-on micro) 65 GHz surface-mount connector.

SMP 40 GHz

SMP (subminiature push-on) 40 GHz surface-mount and through-hole connector.

SMP-MAX 6 GHz

SMP-MAX 6 GHz adapter.

Subminiature


Engineered for small form factors and high-frequency, high-precision performance up to 26.5 GHz, subminiature RF connectors deliver reliable and compact solutions for a wide range of applications. The versatile subminiature portfolio includes automotive-grade FAKRA, rugged DIN 1.0/2.3 and versatile SMA connectors.

DIN 1.0/2.3 10 GHz

DIN 1.0/2.3 through-hole right-angle connector.

SMA 26.5 GHz

SMA (subminiature A) 26.5 GHz straight bulkhead connector.

SMB 4 GHz

SMB (subminiature B) 4 GHz right-angle connector.

BMA 4 GHz

BMA (blind mate) 4 GHz between-series adapter.

FAKRA 4 GHz

FAKRA 4 GHz right-angle PCB receptacle.

Type F 4 GHz

Type F to Mini BNC 4 GHz flange-mount adapter.

Precision


Precision microminiature RF connectors deliver ultra-high-frequency performance from 40 to 110 GHz, supporting stable and accurate signal transmission in demanding applications. The portfolio includes high-accuracy 1.0, 1.85, 2.4 and 2.92mm connectors along with precision SMA connectors.

1.0mm 110 GHz

Precision solderless end-launch 110 GHz 1.0mm jack.

1.85mm 67 GHz

Precision solderless end-launch 67 GHz 1.85mm jack.

2.4mm 50 GHz

Precision solderless 50 GHz 2.4mm flange-mount jack.

2.92mm 40 GHz

Precision solderless 40 GHz 2.92mm flange-mount jack.

Optimized SMA

Precision solderless SMA flange-mount jack.

Miniature


Designed for diverse applications, standard miniature RF connectors such as 2.2-5, BNC and TNC types deliver robust signal integrity and reliable performance for frequencies from 4 to 11 GHz.

BNC 4 GHz

Mini BNC (bayonet Neill-Concelman) to Type F 4 GHz flange-mount adapter.

TNC 11 GHz

TNC (threaded Neill-Concelman) 11 GHz flange-mount connector.

2.2-5 6 GHz

2.2-5 6 GHz straight flange-mount connector.

Medium


Combining compact size, high performance and exceptional durability, medium-sized RF solutions such as 4.3-10 and Type N connectors provide reliable operation at frequencies up to 12 GHz, making them ideal for demanding or harsh-duty applications.

Type N 11 GHz

Type N 11 GHz straight bulkhead-mount connector.

4.3-10 12 GHz

4.3-10 12 GHz straight connector.

Large


Robust and reliable DIN 7/16 high-power RF connectors are engineered for durability and stability in rugged environments and power-intensive applications up to 8.3 GHz.

DIN 7/16 8.3 GHz

DIN 7/16 straight connector.

Features and Benefits


RF engineers need to balance size, performance and integration requirements when selecting connectors. Electrical characteristics such as impedance, voltage standing wave ratio (VSWR) requirements, frequency and power-handling capability must be matched to maintain optimal signal integrity. Minimizing passive intermodulation (PIM), insertion loss and reflection also is crucial to maintaining signal integrity. RF connectors used in demanding aerospace, defense, telecommunications or industrial applications may also require robust, sealed construction to withstand harsh conditions.

Offering a broad portfolio of solutions, Molex RF connectors are designed to meet a wide range of frequency, impedance, VSWR and power-handling needs. Precision engineering minimizes signal loss, reflections and PIM, enabling clean signal transmission at high frequencies and in high-precision applications. A large selection of interfaces and connector types simplifies integration and enables backward-compatible solutions that accelerate development cycles, minimize redesign time and support miniaturization. Robust and durable low-loss RF connectors, including rugged, sealed and miniature RF connector options with IP67 ratings, maintain high performance and reduce maintenance needs in demanding environments.

Exceptional Performance for Compact Applications

Precision-engineered ultra-microminiature high-frequency RF connectors from Molex deliver consistent, reliable performance for minimal signal loss, supporting stable operation in space-constrained devices.

Precision RF connectors and adapters.

Application-Focused RF Connector Solutions

A broad selection of RF connectors enables designers to address unique needs across a variety of industries, delivering reliable signal integrity and robust durability. This ensures optimal system performance in real-world conditions.

Precision solderless 1.0mm vertical-launch PCB connector.

Molex Expertise in Custom RF Connectivity

When off-the-shelf products do not meet the unique RF connector specifications needed for specialized applications, Molex leverages decades of engineering expertise to provide customized solutions. Custom RF connections can meet precise performance, size and environmental requirements, ensuring seamless integration and optimal system reliability.

High-Speed FAKRA-Mini (HFM) right-angle quad header.

Frequently Asked Questions


What is an RF connector?

An RF (radio frequency) connector is a specialized electrical connector designed to carry high-frequency signals between cables, PCBs or devices such as antennas and test equipment. These connectors must maintain signal integrity by minimizing reflection, insertion loss and impedance mismatches. RF connectors from Molex are engineered to support a wide range of applications with various frequency ranges, impedance and power-handling needs, and environmental requirements, ensuring reliable and high-performance connectivity.

How can Molex help ensure signal integrity in high-frequency applications like 5G or millimeter-wave (mmWave) designs?

Minimizing voltage standing wave ratio (VSWR) and insertion loss is critical at microwave and mmWave frequencies. Molex provides microwave RF connectors designed to meet tight impedance and power-handling tolerances, helping optimize signal integrity for precision high-frequency applications.

How does Molex support RF connector solutions for harsh or space-constrained environments?

The Molex RF connector portfolio includes rugged, environmentally sealed and miniature RF connector options designed to withstand shock, vibration and moisture, and to fit within limited space. Backward-compatible connectors with robust mechanical designs help ensure reliable operation and reduce failure rates in challenging industrial, aerospace and defense applications while minimizing costly redesign work.

What custom RF connectivity options does Molex offer if standard connectors don’t meet unique design needs?

Molex employs deep expertise in custom RF connectivity, together with a collaborative and customer-centric focus, to develop tailored solutions for unique challenges. Capabilities such as custom impedance, specialized finishes or unusual packaging designs help overcome challenges that off-the-shelf connectors cannot solve—accelerating time to market, simplifying assembly and enhancing performance.