| Frequency Range | Connector VSWR (max.) | Operating Temperature |
|---|---|---|
| DC to 6 GHz | 1.25 (-19dB), DC to 4 GHz, 1.4 (-16dB), 4 GHz to 6 | -65 to +125°C |
Features and Benefits
There is a growing trend to adopt smaller and more compact devices. Customers need connectors that provide powerful performance without occupying much space. The small form factor of the MMCX Connectors meets the demand for powerful performance in a compact size, which is essential for modern applications where space is at a premium.
The rise of remote and mobile applications demands connectors that integrate power and data delivery to enhance device portability and efficiency. The combination of power and data delivery in a single, compact form factor streamlines the overall design process of the MMCX PoC Connectors. It reduces the number of required cables and connectors, improving device portability and reliability.
Industries such as automotive, aerospace and industrial automation require robust connectors with secure locking that can withstand extreme conditions to prevent failures and reduce maintenance costs. The full-locking mechanism and zero gap of the MMCX PoC Connectors ensure that connections remain stable even under mechanical stress, providing the reliability required in these industries.
Applications by Industry
GPS antennas
Centralized monitoring and control (CMC) panels
Digital rearview mirrors
Driver monitoring systems
Telematics systems
Wireless meter readers
Medical devices
GPS
Wireless antennas
Wireless LAN
Wireless PN (Bluetooth)
Wireless WAN
Computer connections – LAN/WAN
GPS tracking, positions and navigation devices
Wireless antennas
Wireless base stations
Wireless LAN (WLAN)
GPS receivers and consumer electronics
GPS surveying equipment
IOT – Open path gas leak detector, sensors, video devices
Vehicle-mounted GPS antennas
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
How does the connector ensure signal integrity and reliability in challenging environments?
The MMCX Connector ensures stable, reliable connections even in dynamic and harsh environments, effectively preventing low-level current drops and video signal interruptions, which can lead to performance issues such as blank displays in automotive mirrors.
What solutions does the connector offer for complex power delivery in remote or mobile devices?
By integrating power and data delivery into a single, compact form factor, the MMCX PoC Connector streamlines design and conserves space, making it ideal for applications such as drones and portable electronics where traditional, multi-cable setups are cumbersome and inefficient.
How can this connector help reduce system integration and upgrade costs?
The connector's backward-compatible design enables it to seamlessly integrate with existing PCB layouts and receptacles, significantly reducing the need for costly and time-consuming redesigns and facilitating smoother system upgrades.
How does the connector comply with industry standards and adapt to future requirements?
The MMCX PoC Connector complies with current industry standards, ensuring interoperability and market acceptance. Its adaptable design accommodates evolving standards, guaranteeing long-term viability and reliability for high-speed data transfer requirements.