行业与应用
导出电子表格
| 产品编号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5011902017 | 1.00mm Pitch, Pico-Clasp PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 20 Circuits, Natural | No | 20 | 20 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 315.600/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5011903017 | 1.00mm Pitch, Pico-Clasp PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 30 Circuits, Natural | No | 30 | 30 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 423.800/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5011904017 | 1.00mm Pitch, Pico-Clasp PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 40 Circuits, Natural | No | 40 | 40 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 532.100/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |