行业与应用
导出电子表格
| 产品编号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 500798001 | 1.25mm Pitch, PicoBlade Female Crimp Terminal, Tin (Sn) Plating, 28-26 AWG, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 9.980/mg | Reel | 0.889µm | 0.889µm | Crimp or Compression | 0.50-1.04mm | 26, 28 | N/A | |
| 500798020 | 1.25mm Pitch, PicoBlade Female Crimp Terminal, Gold (Au) Flash Plating, 28-26 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | 10.100/mg | Reel | 0.051µm | Crimp or Compression | 1.04mm max | 26, 28 | N/A |