行业与应用
导出电子表格
| 产品编号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 500588001 | 1.25mm Pitch, PicoBlade Female Crimp Terminal, Tin (Sn) Plating, 32-28 AWG, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 9.740/mg | Reel | 0.889µm | 0.889µm | Crimp or Compression | 0.50-1.00mm | 28, 30, 32 | N/A | |
| 500588020 | 1.25mm Pitch, PicoBlade Female Crimp Terminal, Gold (Au) Plating, 32-28 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | 9.800/mg | Reel | 0.381µm | Crimp or Compression | 1.00mm max | 28, 30, 32 | N/A |