跳至主要内容
导出电子表格
产品编号 Web Description
393900102 9.52mm Pitch Beau Eurostyle Fixed Mount PCB Terminal Block, Modular, 2 Circuits 2 2 Black Horizontal No 1 Vertical No 5.20mm No 4.00mm 9.53mm 9.53mm N/A Yes 110°C 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 0.05-2.50
393900103 9.52mm Pitch Beau Eurostyle Fixed Mount PCB Terminal Block, Modular, 3 Circuits 3 3 Black Horizontal No 1 Vertical No 5.20mm No 4.00mm 9.53mm 9.53mm N/A Yes 110°C 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 0.05-2.50