跳至主要内容
导出电子表格
产品编号 Web Description
15977045 Mini-Fit TPA Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Gold (Au) Plating, without Drain Holes No No 4 4 Black 30 No 94V-0 No No No Yes Brass Gold Tin Polyester 1.400/g 2 Vertical Bag Yes Yes 1.80mm 4.20mm 4.20mm 0.762µm 2.540µm Yes Yes Partial No -40° to +105°C Through Hole