跳至主要内容
导出电子表格
产品编号 Web Description
2043010001 Squba 1.8 Receptacle Terminal, Matte Tin Plating, 24-22 AWG 10 Female Copper Alloy Matte Tin Matte Tin 0.072/g Reel 2.500µm 2.500µm Crimp or Compression 0.95mm-1.40mm 22, 24 N/A
2043010002 Squba 1.8 Receptacle Terminal, Matte Tin Plating, 26 AWG 10 Female Copper Alloy Matte Tin Matte Tin 0.072/g Reel 2.500µm 2.500µm Crimp or Compression 0.95mm-1.40mm 26 N/A