跳至主要内容
导出电子表格
产品编号 Web Description
1718523520 EdgeLine ESP Vertical Connector, 12.5 Gbps, 0.80mm Pitch, 2.36mm PCB Thickness, 50.0A Power Module, 20 circuits, 3 Power Circuits No 20 20 Black 200 2.36mm N/A N/A Copper Alloy Gold Tin High Temperature Thermoplastic 12.367/g Vertical Tube No 2.79mm 0.80mm 0.80mm 0.762µm 0.762µm Yes 20s - 4p -40° to +105°C Through Hole - Compliant Pin