跳至主要内容
导出电子表格
产品编号 Web Description
03091094 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housings, 9 Circuits, 3 Rows, Natural 9 Natural 94V-2 Receptacle No Nylon 4.148/g 3 Bag No 5.03mm 5.03mm No -40° to +105°C
03092092 2.36mm Diameter Standard .093\ Pin and Socket Plug Housings, 9 Circuits, 3 Rows 9 Natural 94V-2 Plug No Nylon 3.542/g 3 Bag No 5.03mm 5.03mm No -40° to +105°C