行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2270070002 | Sentrality 3.40mm Threaded Pin, 26.00mm Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | No | 26.00mm | Copper Alloy | Silver | Silver | 7.000/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Threaded |
2270070003 | Sentrality 3.40mm Threaded Pin, 36.00mm Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | No | 36.00mm | Copper Alloy | Silver | Silver | 11.172/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Threaded |
2270070102 | Sentrality 3.40mm Threaded Pin, 16.00mm Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | No | 16.00mm | Copper Alloy | Silver | Silver | 4.346/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Threaded |