跳至主要内容
导出电子表格
产品编号 Web Description
2033900323 Quad-Row Board-to-Board Plug, 0.175mm Pitch, 0.60mm Mated Height, 2.00mm Mated Width, 32 Circuits, 2 Reels/Carton No 32 32 Black 30 No 0.60mm 2.00mm Copper Alloy Gold Gold Liquid Crystal Polymer 5.570/mg 4 Vertical Embossed Tape on Reel No Yes 0.175mm 0.35mm 0.100µm 0.050µm No No -40° to +85°C Surface Mount
2033900363 Quad-Row Board-to-Board Plug, 0.175mm Pitch, 0.60mm Mated Height, 2.00mm Mated Width, 36 Circuits, 2 Reels/Carton No 36 36 Black 30 No 0.60mm 2.00mm Copper Alloy Gold Gold Liquid Crystal Polymer 5.973/mg 4 Vertical Embossed Tape on Reel No Yes 0.175mm 0.35mm 0.100µm 0.050µm No No -40° to +85°C Surface Mount