産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 834219014 | 1.27mm Pitch Commercial Micro-D Cable Receptacle Kit, 9 Circuits | Black | 9 | 9 | 500 | Receptacle | Yes | Gold | 13.767/g | 2 | N/A | Bag | No | No | N/A | 0.64mm | 0.762µm | Yes | 1 | -40° to +125°C | N/A | No | 26, 28 | |
| 834219036 | Commercial Micro-D, CMD-to-D-Sub, 9 Circuits, Female - Male, 0.46m Length | No | 9 | 9 | Male-Female | No | 0.569/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219037 | Commercial Micro-D, CMD-to-D-Sub, 9 Circuits, Female - Male, 0.91m Length | No | 9 | 9 | Male-Female | No | 0.569/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219038 | Commercial Micro-D, CMD-to-D-Sub, 9 Circuits, Female - Male, 1.83m Length | No | 9 | 9 | Male-Female | No | 0.569/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219039 | Commercial Micro-D, CMD-to-D-Sub, 9 Circuits, Female - Female, 0.46m Length | No | 9 | 9 | Female-Female | No | 69.850/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219040 | Commercial Micro-D, CMD-to-D-Sub, 9 Circuits, Female - Female, 0.91m Length | No | 9 | 9 | Female-Female | No | 0.569/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219041 | Commercial Micro-D, CMD-to-D-Sub, 9 Circuits, Female - Female, 1.83m Length | No | 9 | 9 | Female-Female | No | 0.569/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219042 | Commercial Micro-D, CMD Single Ended, 9 Circuits, Female - Pigtail, 0.46m Length | No | 9 | 9 | Female-Pigtail | No | Gold | 37.075/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | |||||||||||
| 834219043 | Commercial Micro-D, CMD Single Ended, 9 Circuits, Female - Pigtail, 0.91m Length | No | 9 | 9 | Female-Pigtail | No | Gold | 142.110/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | |||||||||||
| 834219044 | Commercial Micro-D, CMD Single Ended, 9 Circuits, Female - Pigtail, 1.83m Length | No | 9 | 9 | Female-Pigtail | No | Gold | 142.110/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | |||||||||||
| 834219049 | Commercial Micro-D, CMD-to-CMD, 9 Circuits, Female - Female, 0.46m Length | No | 9 | 9 | Female-Female | No | 1.102/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219050 | Commercial Micro-D, CMD-to-CMD, 9 Circuits, Female - Female, 0.91m Length | No | 9 | 9 | Female-Female | No | 0.662/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219051 | Commercial Micro-D, CMD-to-CMD, 9 Circuits, Female - Female, 1.83m Length | No | 9 | 9 | Female-Female | No | 1.102/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
| 834219222 | 9 Circuit Commercial Micro-D-to-9 Circuit Commercial Micro-D, Overmolded CAT 5 Cable, 1.20m Length | No | 9 | 9 | Female-Female | Yes | Gold | 1.138/g | 2 | Bag | 0.127µm | Crimp or Compression | 26 |