産業とアプリケーション
- 品番
- 834219037
- カテゴリ
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 0.91m
- Circuits Loaded
- 9
- Circuits Maximum
- 9.0
- Gender
- Male-Female
- Lock To Mating Part
- No
- Material Plating Termination
- Tin
- Net Weight
- 0.569/g
- Number Of Rows
- 2.0
- Overmolded
- Yes
- Packaging Type
- Bag
- Plating Min Mating
- 0.127µm
- Plating Min Termination
- 1.270µm
- Single Ended
- No
- Termination Interface Style
- Crimp or Compression
- Wire Cable Type
- PVC
- Wire Size Awg
- 28
キーワード: 83421-9037, 0834219037
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(a)-I per EU 2015/863