産業とアプリケーション
HDM
- 品番
- 0737711190
- カテゴリ
- Backplane Connectors
HDM Board-to-Board Stacking Header, High Rise Vertical, SMC, Press-Fit, Guide Pin Option, Keying Option A, 144 Circuits, Stack Height 15.05mm
Physical Specifications
- circuitsLoaded
- 144
- circuitsMaximum
- 144.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 250
- flammability
- 94V-0
- guideToMatingPart
- Yes
- keyingToMatingPart
- Yes
- materialMetal
- Phosphor Bronze,Stainless Steel
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin-Lead
- materialResin
- High Temperature Thermoplastic
- netWeight
- 28.007/g
- numberOfColumns
- 24
- numberOfPairs
- Open Pin Field
- numberOfRows
- 6.0
- orientation
- Vertical
- packagingType
- Tube
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 2.50mm
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 2.00mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.381µm
- polarizedToPcb
- No
- stackable
- Yes
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- dataRate
- 1.0 Gbps
- voltageMaximum
- 250V AC
キーワード: 73771-1190, 0737711190
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863