行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
870492486 | 2.00mm Pitch Milli-Grid Header, Right-Angle, 24 Circuits, 0.76µm Gold (Au) Selective Plating | No | No | 24 | 24 | No | Gold | Tin-Lead | 2 | Right Angle | Tube | 1.60mm | 2.00mm | 2.00mm | 1.910µm | No | -55° to +105°C | Through Hole |