行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366420001 | KK 396 Header, Vertical with Snap-In Pegs, Through Hole, 6 Circuits, No Polarizing Key at Circuit 4, Lead-Free | No | No Polarizing Key at Circuit 4 | 6 | 6 | Black | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester | 2.847/g | 1 | Vertical | Bag | 9.91mm | Yes | Yes | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 1.270µm | Yes | Yes | Partial | No | See Product Specification | Through Hole |