行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
795405015 | In-Vehicle Single Port USB Battery Charger with Backlight, 1.0A | No | 3 | 5 | Black | 5000 | Yes | N/A | PC+ABS | 23.200/g | 1 | Vertical | Bag | Yes | N/A | Yes | 1 | -40° to +85°C | N/A | No |
795405067 | In-Vehicle Dual Port Smart Charger, USB Type A and C, with Backlight, 3.0A USB-C / 2.4A USB-A | No | 2 | 4 | Black | 10000 | Yes | N/A | PC+ABS | 43.431/g | 1 | Vertical | Bag | Yes | N/A | Yes | 2 | -40° to +85°C | N/A | No |