跳至主要内容
Apply Column Filters Clear Column Filters 导出电子表格
    筛选器
    All None
  • 应用
产品编号 Web Description
788000001 1.50mm Height Hinged-style micro-SIM Card Socket without Detect Switch, Surface Mount, 6 Circuits, Low-Halogen, Lead-Free No Top 6 6 5000 N/A Copper Alloy Gold Stainless Steel 485.400/mg Embossed Tape on Reel No Yes 2.54mm -30° to +85°C Surface Mount