行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
787270001 | 1.40mm Height Push-Pull micro-SIM Card Socket with Detect Switch, Surface Mount, 6 Circuits, Low-Halogen, Lead-Free | Closed | Front | 6 | 6 | 500 | N/A | Copper Alloy | Gold | Stainless Steel | 333.639/mg | Embossed Tape on Reel | No | Yes | 2.54mm | -40° to +85°C | Surface Mount |