跳至主要内容
Apply Column Filters Clear Column Filters 导出电子表格
    筛选器
    All None
  • 应用
产品编号 Web Description
473092651 1.10mm Pitch microSD Card Header with Detect Switch, Height 2.65mm, Lead-Free, Gold (Au) Plated 0.762µm No Open Front 8 8 Black 10000 N/A Copper Alloy Gold Gold High Temperature Thermoplastic Stainless Steel 0.262/g Embossed Tape on Reel No Yes 1.10mm 1.10mm -40° to +85°C Surface Mount