行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
441300030 | Mini-Fit Jr. Header, 4.20mm Pitch, Dual Row, Right-Angle, 6 Circuits, Staggered Mating Pin Length, PA Polyamide Nylon 6/6 94V-0 Natural, with Mounting Pegs | No | 6 | 6 | Natural | 30 | Yes | 94V-0 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 2.254/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |