行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1554111004 | Flamar PROFIBUS DP Network Cable, PVC Jacket, Braided Shielding Overall, 2 Circuits, 0.34mm² / 22 AWG, 8.20mm (.323\) Diameter, 200.0m (656.17') Length, Violet | No | > 15xOD | 200.0m | 2 | Violet | Foam PE | PVC | 0.078/kg | 8.20mm | Reel | +5° to +60°C | UL AWM 2464 / CSA | 22 | 0.34 |
1554111005 | Flamar PROFIBUS DP Network Cable, PVC Jacket, Braided Shielding Overall, 2 Circuits, 0.34mm² / 22 AWG, 8.20mm (.323\) Diameter, 500.0m (1640.42') Length, Violet | No | > 15xOD | 500.0m | 2 | Violet | Foam PE | PVC | 0.010/g | 8.20mm | Reel | +5° to +60°C | UL AWM 2464 / CSA | 22 | 0.34 |
1554111006 | Flamar PROFIBUS DP Network Cable, PVC Jacket, Braided Shielding Overall, 2 Circuits, 0.34mm² / 22 AWG, 8.20mm (.323\) Diameter, 1000.0m (3280.83') Length, Violet | No | > 15xOD | 1000.0m | 2 | Violet | Foam PE | PVC | 0.078/kg | 8.20mm | Reel | +5° to +60°C | UL AWM 2464 / CSA | 22 | 0.34 |
1554115001 | Flamar PROFINET C Network Cable, PVC Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.34mm²) / 2x(2x22 AWG), 6.80mm (.268\) Diameter, 300.0m (984.25') Length, Green | No | > 15xOD | 300.0m | 4 | Green | PE | PVC | 0.070/kg | 6.80mm | Reel | +5° to +70°C | UL AWM 2464 / CSA | 22 | 0.34 |
1554115002 | Flamar PROFINET C Network Cable, PVC Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.34mm²) / 2x(2x22 AWG), 6.80mm (.268\) Diameter, 500.0m (1640.42') Length, Green | No | > 15xOD | 500.0m | 4 | Green | PE | PVC | 0.070/kg | 6.80mm | Reel | +5° to +70°C | UL AWM 2464 / CSA | 22 | 0.34 |
1554115003 | Flamar PROFINET C Network Cable, PVC Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.34mm²) / 2x(2x22 AWG), 6.80mm (.268\) Diameter, 100.0m (328.08') Length, Green | No | > 15xOD | 1000.0m | 4 | Green | PE | PVC | 0.070/kg | 6.80mm | Reel | +5° to +70°C | UL AWM 2464 / CSA | 22 | 0.34 |
1554116001 | Flamar Ethernet 5e Network Cable, PVC Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.14mm²) / 2x(2x26 AWG), 6.50mm (.256\) Diameter, 300.0m (984.25') Length, Teal | No | > 15xOD | 300.0m | 4 | Teal | PE | PVC | 0.054/kg | 6.50mm | Reel | +5° to +60°C | UL AWM 2464 / CSA | 26 | 0.14 |
1554116002 | Flamar Ethernet 5e Network Cable, PVC Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.14mm²) / 2x(2x26 AWG), 6.50mm (.256\) Diameter, 500.0m (1640.42') Length, Teal | No | > 15xOD | 500.0m | 4 | Teal | PE | PVC | 0.010/g | 6.50mm | Reel | +5° to +60°C | UL AWM 2464 / CSA | 26 | 0.14 |
1554116003 | Flamar Ethernet 5e Network Cable, PVC Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.14mm²) / 2x(2x26 AWG), 6.50mm (.256\) Diameter, 1000.0m (3280.83') Length, Teal | No | > 15xOD | 1000.0m | 4 | Teal | PE | PVC | 0.054/kg | 6.50mm | Reel | +5° to +60°C | UL AWM 2464 / CSA | 26 | 0.14 |
1554211004 | Flamar PROFIBUS DP Network Cable, WSOR Jacket, Braided Shielding Overall, 2 Circuits, 0.34mm² / 22 AWG, 8.20mm (.323\) Diameter, 200.0m (656.17') Length, Violet | No | > 15xOD | 200.0m | 2 | Violet | Foam PE | WSOR | 0.076/kg | 8.20mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 22 | 0.34 |
1554211005 | Flamar PROFIBUS DP Network Cable, WSOR Jacket, Braided Shielding Overall, 2 Circuits, 0.34mm² / 22 AWG, 8.20mm (.323\) Diameter, 500.0m (1640.42') Length, Violet | No | > 15xOD | 500.0m | 2 | Violet | Foam PE | WSOR | 0.076/kg | 8.20mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 22 | 0.34 |
1554211006 | Flamar PROFIBUS DP Network Cable, WSOR Jacket, Braided Shielding Overall, 2 Circuits, 0.34mm² / 22 AWG, 8.20mm (.323\) Diameter, 1000.0m (3280.83') Length, Violet | No | > 15xOD | 1000.0m | 2 | Violet | Foam PE | WSOR | 0.076/kg | 8.20mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 22 | 0.34 |
1554215001 | Flamar PROFINET C Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.34mm²) / 2x(2x22 AWG), 6.80mm (.268\) Diameter, 300.0m (984.25') Length, Green | No | > 15xOD | 300.0m | 4 | Green | PE | WSOR | 0.070/kg | 6.80mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 22 | 0.34 |
1554215002 | Flamar PROFINET C Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.34mm²) / 2x(2x22 AWG), 6.80mm (.268\) Diameter, 500.0m (1640.42') Length, Green | No | > 15xOD | 500.0m | 4 | Green | PE | WSOR | 0.070/kg | 6.80mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 22 | 0.34 |
1554215003 | Flamar PROFINET C Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.34mm²) / 2x(2x22 AWG), 6.80mm (.268\) Diameter, 100.0m (328.08') Length, Green | No | > 15xOD | 1000.0m | 4 | Green | PE | WSOR | 0.070/kg | 6.80mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 22 | 0.34 |
1554216001 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.14mm²) / 2x(2x26 AWG), 6.50mm (.256\) Diameter, 300.0m (984.25') Length, Teal | No | > 15xOD | 300.0m | 4 | Teal | PE | WSOR | 0.052/kg | 6.50mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 26 | 0.14 |
1554216002 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.14mm²) / 2x(2x26 AWG), 6.50mm (.256\) Diameter, 500.0m (1640.42') Length, Teal | No | > 15xOD | 500.0m | 4 | Teal | PE | WSOR | 0.052/kg | 6.50mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 26 | 0.14 |
1554216003 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.14mm²) / 2x(2x26 AWG), 6.50mm (.256\) Diameter, 1000.0m (3280.83') Length, Teal | No | > 15xOD | 1000.0m | 4 | Teal | PE | WSOR | 0.052/kg | 6.50mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 26 | 0.14 |
1554216004 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 8 Circuits, 4x(2x0.14mm²) / 4x(2x26 AWG), 7.20mm (.283\) Diameter, 300.0m (984.25') Length, Teal | No | > 15xOD | 300.0m | 8 | Teal | PE | WSOR | 0.065/kg | 7.20mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 26 | 0.14 |
1554216005 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 8 Circuits, 4x(2x0.14mm²) / 4x(2x26 AWG), 7.20mm (.283\) Diameter, 500.0m (1640.42') Length, Teal | No | > 15xOD | 500.0m | 8 | Teal | PE | WSOR | 0.065/kg | 7.20mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 26 | 0.14 |
1554216006 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 8 Circuits, 4x(2x0.14mm²) / 4x(2x26 AWG), 7.20mm (.283\) Diameter, 1000.0m (3280.83') Length, Teal | No | > 15xOD | 1000.0m | 8 | Teal | PE | WSOR | 0.065/kg | 7.20mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 26 | 0.14 |
1554216007 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.25mm²) / 2x(2x24 AWG), 7.00mm (.276\) Diameter, 300.0m (984.25') Length, Teal | No | > 15xOD | 300.0m | 4 | Teal | PE | WSOR | 0.060/kg | 7.00mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 24 | 0.25 |
1554216008 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.25mm²) / 2x(2x24 AWG), 7.00mm (.276\) Diameter, 500.0m (1640.42') Length, Teal | No | > 15xOD | 500.0m | 4 | Teal | PE | WSOR | 0.010/g | 7.00mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 24 | 0.25 |
1554216009 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.25mm²) / 2x(2x24 AWG), 7.00mm (.276\) Diameter, 1000.0m (3280.83') Length, Teal | No | > 15xOD | 1000.0m | 4 | Teal | PE | WSOR | 0.060/kg | 7.00mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 24 | 0.25 |
1554216010 | Flamar Ethernet 5e Network Cable, WSOR Jacket, Braided Shielding Overall, 8 Circuits, 4x(2x0.25mm²) / 4x(2x24 AWG), 7.80mm (.307\) Diameter, 300.0m (984.25') Length, Teal | No | > 15xOD | 300.0m | 8 | Teal | PE | WSOR | 0.073/kg | 7.80mm | Reel | -10° to +60°C | UL AWM 21215 / CSA | 24 | 0.25 |