行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2163301021 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 2 Circuits, Black | No | 100.00mm | 2 | 2 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 4.134/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301022 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 2 Circuits, Black | No | 150.00mm | 2 | 2 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 4.543/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301023 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 5.770/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301024 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 8.224/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301041 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 4 Circuits, Black | No | 100.00mm | 4 | 4 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 6.087/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301042 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 6.905/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301043 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 9.359/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301044 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 14.267/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301061 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 6 Circuits, Black | No | 100.00mm | 6 | 6 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 8.082/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301062 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 9.309/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301063 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 12.990/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301064 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 20.352/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301081 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 8 Circuits, Black | No | 100.00mm | 8 | 8 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 10.085/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301082 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 8 Circuits, Black | No | 150.00mm | 8 | 8 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 11.721/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301083 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 16.629/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |
2163301084 | EdgeLock-to-EdgeLock Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 8 Circuits, Black | No | 600.00mm | 8 | 8 | Black | N/A | Phosphor Bronze | Tin | Tin | Nylon | 26.445/g | 1 | No | Bag | 2.00mm | 1.000µm | No | Crimp or Compression, Straddle Mount-Edge Card | UL 10002 | 22 |