跳至主要内容
Apply Column Filters Clear Column Filters 导出电子表格
    筛选器
    All None
  • 应用
产品编号 Web Description
2039200805 Impulse 90 Ohm 4-Pair Vertical Header, 2.00mm Pitch, Unguided, 8 Columns, 32 Differential Pair No 64 64 Black 200 No 94V-0 No None High Performance Copper Alloy Gold Tin High Temperature Thermoplastic 6.311/g 8 4 8 Vertical Tray 1.30mm No None 1.00mm 2.00mm 2.00mm 0.762µm -55° to +85°C Through Hole - Compliant Pin