跳至主要内容
Apply Column Filters Clear Column Filters 导出电子表格
    筛选器
    All None
  • 应用
产品编号 Web Description
1042240820 nano-SIM Card Connector, 6 Circuit, Push/Pull Type, 1.11mm Height No Front 6 6 Natural 5000 N/A Copper Alloy Gold over Palladium Nickel Gold High Temperature Thermoplastic Stainless Steel 0.138/g Embossed Tape on Reel Yes 2.54mm -25° to +85°C Surface Mount