産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5025700893 | 1.10mm Pitch microSD Memory Card Connector, Normal Mount Surface Mount, Push-Push Type | Open | Front | 8 | Black | 10000 | N/A | Copper Alloy | Gold | Stainless Steel | 472.801/mg | Embossed Tape on Reel | No | Yes | 1.10mm | -25° to +85°C | Surface Mount |