産業とアプリケーション
Modular Jack 8/8,RJ45
- 品番
- 0855045001
- カテゴリ
- Modular Jacks and Plugs
Modular Jack, Cat5e, Right-Angle, Through Hole, 8/8, Low Profile, Int. Shielded, Tray
Physical Specifications
- bootColor
- N/A
- colorResin
- Black
- durabilityMatingCyclesMax
- 2500
- flammability
- 94V-0
- invertedTopLatch
- No
- jackHeight
- 11.50mm
- lightpipesLeDs
- None
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold over Palladium Nickel
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 2.711/g
- orientation
- Right Angle (Side Entry)
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.57mm
- pitchMatingInterface
- 1.02mm
- pitchTerminationInterface
- 1.27mm
- platingMinMating
- 0.051µm,0.600µm
- platingMinTermination
- 1.905µm
- portConfiguration
- 1x1
- positionsLoadedContacts
- 8/8
- temperatureRangeOperating
- -40° to +85°C
- terminationInterfaceStyle
- Through Hole
- waterproofDustproof
- No
- wireCableType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- shielded
- Yes
- voltageMaximum
- 125V DC
キーワード: 85504-5001, 0855045001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863